EPIC® DATA CAN Sub-D

CAN bus connectors with screw connection

CAN BUS Sub-D connector, screw connection, integrated bus terminator, optional LED diagnostics/programming interfaces, 35°/90°/180° design

Space requirement Low weight Automation & fältinstallation

Article number Article designation Cable outlet PG interface
Sub-D connector
21700537
ED-CAN-90 90° no
21700536
ED-CAN-90-PG 90° yes
21700538
ED-CAN-AX 180° axial no

Benefits

  • Terminating resistor (integrated) can be switched
  • sensor/ ac
  • No loose parts
  • With additional 24 V DC output to supply external devices (90° version only)

Product features

  • Max. transmission rate 1 Mbit/s possible
  • Terminating resistor "ON" - the outbound bus cable is disconnected
  • The integrated, connectable terminating resistor
    enable the CAN-Bus to be terminated or connected through
  • Sub-D pin assignment:
    CAN Low = Pin 2
    CAN High = Pin 7
    CAN Gnd = Pin 3
    GND = Pin 6 (90° version only)
    CAN V+ = Pin 9 (90° version only)
    (shield = housing)

Norm references / approvals

  • UL File No. E331560

Design

  • D-Sub connector, 9-pin, fastening screws 4-40 UNC
  • Screw connection
  • Improved electromagnetic compatibility (EMC) thanks to metallized housing
  • For cable outer diameter: 5 – 8 mm

Classification

  • ETIM 5.0 Class-ID: EC001132
  • ETIM 5.0 Class-Description: D-Sub connector

Dimensions

  • 60 mm x 40 mm x 17 mm - 90°
    67,5 mm x 35 mm x 17 mm - 180°
  • (LxWxH)

Connection type

  • Screwing

Protection rating

  • IP 20

Terminating resistor

  • 120 Ω

Interfaces

  • CAN bus participant:
    D-Sub socket, 9-pin
    CAN bus cable:
    6 terminal blocks for wires
    up to 0.8 mm²

Permissible ambient conditions

  • Operating temperature: -25°C to +85°C
  • *The max. temperature for UL is 60 °C.

DeviceNet is a registered trademark of the user organisation ODVA
Photographs are not to scale and do not represent detailed images of the respective products.