EPIC® DATA CAN Sub-D PRO

CAN bus connectors full-metal

Robust data connectors D-Sub (9-pin) for CAN BUS, full metal housing, 360° shielding, EMC-optimised, versions with M12 or spring terminal

  • High EMC protection
  • For cable diameters up to 10 mm

Interference signals Robust Optimum strain relief Mechanical resistance Wide clamping range Automation & fältinstallation

Article number Article designation Cable outlet PG interface
Sub-D plug connector
21700590
ED-CAN-90-PG-PRO 90° yes
21700591
ED-CAN-AX-PRO 180° axial no

Benefits

  • High flexibility thanks to extended cable clamping range
  • Cost-effective thanks to quick and easy installation
  • High function and failure protection in harsh environments
  • For universal use in EMC-critical environments

Product features

  • Extended temperature range
  • High mechanical strength
    (200 plug cycles)
  • Minimal transmission loss
  • Switchable bus terminator is integrated
  • Sub-D pin assignment:
    CAN Low = pin 2
    CAN High = pin 7
    CAN Gnd = pin 3
    GND = pin 6 (90° version only)
    CAN V+ = pin 9 (90° version only)
    (shield = housing)

Design

  • D-Sub connector, 9-pin, fastening screws 4-40 UNC
  • 360° shielding through full metal housing (ZnAl)
  • External cable clamp (7 - 10 mm)
  • 90° version: With additional Sub-D interface for programming/diagnostics ('PG')
  • 90° version: PG connection with captive EMC connector protection

Classification

  • ETIM 5.0 Class-ID: EC001132
  • ETIM 5.0 Class-Description: D-Sub connector

Dimensions

  • 63 mm x 45 mm x 18 mm - 90°
    81 mm x 36 mm x 15 mm - 180°
  • (LxWxH)

Connection type

  • Screw

Protection rating

  • IP 30

Terminating resistor

  • 120 Ω

Interfaces

  • CAN bus participant:
    D-Sub socket, 9-pin
    CAN bus cable:
    - Screw terminal for single-core connection: 0.14 – 0.5 mm²

Permissible ambient conditions

  • Operating temperature: -20°C to +70°C

DeviceNet is a registered trademark of the user organisation ODVA
Photographs are not to scale and do not represent detailed images of the respective products.