Coaxial - RG

For fixed installation and installation with limited flexing in dry and damp rooms as well as outdoors in the case of fixed installation. Temperature range from -55°C to +250°C

UV-resistant Heat-resistant Industrial machinery and plant engineering Suitable for outdoor use Cold-resistant

Article number Article designation Characteristic impedance in ohm Capacity pF/m Propagation rate (%) Operating voltage 50 Hz eff. kV Test voltage (kV) Inner conductor material Internal Ø Dielectric material Dielectric Ø Outer conductor material Outer sheath Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
Characteristic impedance 50 ohm
2170000
RG-58 C/U 50 +/- 2 Ω 101 66 2 5 CuLivz 0.9 PE 2.95 Cvz PVC 4.95 19.1 38
2170001
RG-174 A/U 50 +/- 2 Ω 101 66 1.5 2 StCuLibl 0.48 PE 1.52 Cvz PVC 2.8 5.4 12
2170002
RG-178 B/U 50 +/- 2 Ω 95 70 0.7 2 StCuLivs 0.3 PTFE 0.86 Cvs FEP 1.91 4.4 9
2170003
RG-188 A/U 50 +/- 2 Ω 95 70 1.5 2 StCuLivs 0.51 PTFE 1.52 Cvs PTFE 2.76 8.3 17.5
2170005
RG-213 /U 50 +/- 2 Ω 101 66 5 10 CuLibl 2.25 PE 7.25 Cbl PVC 10.3 75.8 157
2170006
RG-214 /U 50 +/- 2 Ω 101 66 5 10 CuLivs 2.25 PE 7.25 CvsCvs PVC 10.8 117.8 207
2170007
RG-223 /U 50 +/- 2 Ω 101 66 2 3 CuMvs 0.89 PE 2.95 CvsCvs PVC 5.5 38.5 60
Characteristic impedance 75 ohm
2170016
RG-6 A/U 75 +/- 3 Ω 67 66 2 5 StCuMbl 0.72 PE 4.7 Cbl PVC 8.4 72 120
2170009
RG-11 A/U 75 +/- 3 Ω 67 66 5 10 CuLivz 1.2 PE 7.3 Cbl PVC 10.3 55.5 140
2170011
RG-11 A/U outdoor 75 +/- 3 Ω 67 66 5 10 CuLivz 1.2 PE 7.3 Cbl PVC 12.1 55.5 170
2170012
RG-59 B/U 75 +/- 3 Ω 67 66 1.7 7 StCuMbl 0.6 PE 3.7 Cbl PVC 6.15 25 57
2170010
RG-187 A/U 75 +/- 3 Ω 65 70 1.5 2 StCuLivs 0.31 PTFE 1.52 Cvs PTFE 2.8 7.3 17
Characteristic impedance: 100 ohm
2170008
RG-62 A/U 93 +/- 5 Ω 43 75 0.8 2 StCuMbl 0.65 PE hollow 3.7 Cbl PVC 6.15 26 52

Benefits

  • Coaxial cables allow distortion-free and low-attenuation transmission of signals with a high bandwidth.
  • High frequencies

Application range

  • For fixed installation and installation with limited flexing in dry and damp rooms as well as outdoors in the case of fixed installation
  • For radio and computer systems, as well as all applications related to high frequency technology and electronics

Product features

  • Flame-retardant

Design

  • Coaxial cables are significantly less sensitive to external interference due to their structure.

Classification

  • ETIM 5.0 Class-ID: EC000019
  • ETIM 5.0 Class-Description: Coaxial cable

Dielectric constant

  • - Polyethylene (PE) 2.3
    - Polyethylene, hollow
    (PE-ho) 1.5
    - Polytetrafluoroethylene
    (PTFE) 2.1

Minimum bending radius

  • Fixed installation: 6 x outer diameter

Specifications and approvals

  • Similar to MIL-DTL17 H

Temperature range

  • Fixed installation: PE outer sheath:
    -40°C to +80°C
  • Fixed installation: PVC outer sheath:
    -40°C to +80°C
    Fixed installation: Fluoroplastic:
    -55°C to +250°C

Unless otherwise specified, the product values shown are nominal values. You can receive further values, such as tolerances, upon request if they available and have been released for publication.
Copper price basis: EUR 150/100 kg; see catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
Photographs are not to scale and do not represent detailed images of the respective products.