Multi coaxial cabels RG 59 B/U

This saves installation costs and provides. Twin cable, PVC outer sheath. Temperature range from -40°C to +80°C

Fire

Article number Number of single cables x RG typeOuter diameter mmCopper index (kg/km)Weight (kg/km)
Characteristic impedance: 75 ohm
2170056
2 x RG 59 B/U6.5 x 1350116

Benefits

  • In extended systems, the use of the RG 59 B/U multi-coaxial cable as a screened supply cable prevents an accumulation of individual cables running in parallel over long distances.
  • This saves installation costs and provides greater mechanical protection for the each sensitive cable.

Product features

  • Multi-coaxial cables provide an easier installation than individual installation

Product Make-up

  • 2 x single coaxial cables type RG 59 B/U
  • Twin cable
  • PVC sheath
  • Colour: black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000019
  • ETIM 5.0 Class-Description: Coaxial cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000019
  • ETIM 6.0 Class-Description: Coaxial cable

Based on

  • Similar to MIL specification MIL-DTL17 H

Minimum bending radius

  • Fixed installation: 15 x outer diameter

Temperature range

  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.