UNITRONIC® ROBUST C

Halogen-free data cable with colour code according to DIN 47100 - resistant to a wide range of chemical media

UNITRONIC® ROBUST – data cable, weather-resistant, bio-oil-resistant, detergent-resistant and hot-water-resistant for use in the food industry and in composting plants.

  • Excellent weather-resistance
  • Good chemical resistance

UV-resistant Halogen-free Good chemical resistance Food & Beverage Suitable for outdoor use Cold-resistant

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
UNITRONIC® ROBUST C
1032050
2 x 0.14 3.9 9.3 25
1032051
3 x 0.14 4.1 10.8 28
1032052
4 x 0.14 4.3 13.5 34
1032053
5 x 0.14 4.6 15 38
1032055
7 x 0.14 4.9 19 46
1032056
8 x 0.14 5.8 22 60
1032057
10 x 0.14 6.1 25.8 63
1032058
12 x 0.14 6.3 28.9 70
1032061
25 x 0.14 8.4 56.1 128
1032062
2 x 0.25 4.5 12.7 33
1032063
3 x 0.25 4.7 16.3 40
1032064
4 x 0.25 5 18.8 46
1032065
5 x 0.25 5.6 22.5 57
1032067
7 x 0.25 6 28.6 69
1032068
8 x 0.25 7.1 33.6 92
1032069
10 x 0.25 7.5 42.8 101
1032070
12 x 0.25 7.7 47.7 111
1032073
25 x 0.25 10.6 86.5 202
1032074
2 x 0.34 4.9 15.7 44
1032075
3 x 0.34 5.1 20.4 54
1032076
4 x 0.34 5.7 23.6 66
1032077
5 x 0.34 6.2 28.2 78
1032079
7 x 0.34 6.8 36 95
1032080
8 x 0.34 7.8 45.3 127
1032081
10 x 0.34 8.3 53.9 137
1032082
12 x 0.34 8.5 60.7 152
1032084
16 x 0.34 9.4 77.9 191
1032086
25 x 0.34 11.9 115.7 288

Benefits

  • Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
  • Resistant to contact with bio-oils, fats, waxes and their emulsions with a plant, animal or synthetic basis
  • ​Good resistance to ammonia compounds and biogases
  • Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
  • Suitable for frequent steam cleaning

Application range

  • Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
  • Food and beverage industry, especially for production and processing of milk and meat products
  • For data processing, measurement and control engineering, safety-related systems and as an electronics cable
  • For indoor and outdoor use

Product features

  • Halogen-free materials
  • Good chemical resistance to ester-based hydraulic fluids
  • Ozone-, UV- and weather-resistant according to EN 50396 and HD 605 S2
  • Halogen-free according to IEC 60754-1
    (amount of halogen acidic gas)
    Corrosiveness of combustion gases according to EN 50267-2-3 (degree of acidity)
  • Low smoke density according to IEC 61034-2

Norm references / approvals

  • Based on VDE 0812
  • Certified resistance to disinfectant and cleaning solutions used in food and beverage industry

Design

  • Fine-wire/multi-wire (0.34 mm²) strand made of bare copper wires
  • Core insulation made of special halogen-free compound
  • Tin-plated copper braiding
  • Outer sheath made of special TPE
  • Sheath colour: Black

Classification

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Core identification code

  • DIN 47100 without colour repetition, refer to table T9

Operating capacitance

  • C/C approx. 60 nF/km
  • C/S approx. 100 nF/km

Peak operating voltage

  • (not for power applications)
    at 0.14 mm²: 350 V
    at ≥ 0.25 mm²: 500 V

Insulation-specific contact resistance

  • > 20 GOhm x cm

Inductance

  • approx. 0.65 mH/km

Conductor design

  • Strands, fine-wire
    0.34 mm²: 7-wire

Minimum bending radius

  • Occasional flexing: 10 x outer diameter
  • Fixed installation: 4 x outer diameter

Test voltage

  • At 0.14 mm²: 1200 V

Temperature range

  • Occasional flexing: -40°C to +90°C
  • Fixed installation: -50°C to +90°C

Unless otherwise specified, the product values shown are nominal values. You can receive further values, such as tolerances, upon request if they available and have been released for publication.
Copper price basis: EUR 150/100 kg; see catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
Packaging: Ring ≤ 30 kg or ≤ 250 m, otherwise drum
Please specify the preferred packaging (e.g. 1 x 500 m drum or 5 x 100 m rings)
Photographs are not to scale and do not represent detailed images of the respective products.