UNITRONIC® LiHH
Halogen-free data transmission cable with colour code acc. to DIN 47100
UNITRONIC® LiHH: Low-frequency halogen-free data cable flexible, 0.34 mm² multi-wired Maxi TERMI-POINT®, DIN 47100, low capacitance, low smoke density LS0H/LSZH
- For use within public buildings and industrial plants
- Further dimensions/colours on request
- CPR: Article number choice under www.lappkabel.com/cpr
Benefits
- Halogen-free: to protect human life and valuable assets in the event of a fire, through low smoke density and low amount of corrosive gases
- Low capacitance due to polyolefin-based insulation
- Small outer diameters despite a high number of cores
Application range
- Suitable for areas with a high density of people as well as high-value property that must be protected in the event of a fire
- For use within public buildings, transport systems and industrial plants
- For data processing, measurement and control engineering, safety related systems and as electronics cable
- Dry or damp rooms
Product features
- Flame-retardant according IEC 60332-1-2
- Low smoke zero halogen (LSZH)
- Halogen-free as per IEC 60754-1, Low corrosivity/ acidity of combustion gases per IEC 60754-2, Low toxicity of comb. gases per EN 50305
- Low smoke density according to IEC 61034-2
Norm references / Approvals
- Based on VDE 0812
Product Make-up
- Fine-wire/multi-wire (0.34 mm²) strand made of bare copper wires
- Core insulation made of special halogen-free compound
- Outer sheath made of special halogen-free compound
Outer sheath colour: pebble grey (RAL 7032)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- DIN 47100 without colour repetition, refer to Appendix T9
Mutual capacitance
- Approx. 80 nF/km
Inductivity
- approx. 0.65 mH/km
Conductor stranding
- Stranded, fine-wire
0.34 mm²: 7-wire
Minimum bending radius
- Occasional flexing: 10 x outer diameter
- Fixed installation: 6 x outer diameter
Test voltage
- 1200 V
Temperature range
- Occasional flexing: -5°C to +70°C
- Fixed installation: -30°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- TERMI-POINT® is a registered trademark of AMP
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.