UNITRONIC® FD CY

Shielded, highly flexible data cable with PVC outer sheath for power chain use

UNITRONIC® FD CY - shielded PVC data cable for versatile applications in power chains and permanently flexing applications

Interference signals Power chain

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
UNITRONIC® FD CY
0027411
3 x 0.14 4.5 14.1 37
0027412
4 x 0.14 4.8 15.5 42
0027413
5 x 0.14 5.1 18.3 47
0027414
7 x 0.14 5.7 27.6 70
0027416
10 x 0.14 6.7 39.3 90
0027418
14 x 0.14 6.8 45.3 106
0027420
18 x 0.14 7.4 54.1 123
0027422
25 x 0.14 8.9 68.4 163
0027425
2 x 0.25 4.9 14.9 39
0027426
3 x 0.25 5.1 18.8 46
0027427
4 x 0.25 5.5 21.3 53
0027428
5 x 0.25 5.9 31 71
0027429
7 x 0.25 6.7 39.6 75
0027431
10 x 0.25 8.2 53.9 114
0027434
14 x 0.25 8.3 64.2 141
0027436
18 x 0.25 9.1 78.4 167
0027438
25 x 0.25 11 101 221
0027440
2 x 0.34 5.3 16.1 47
0027441
3 x 0.34 5.6 28.7 63
0027442
4 x 0.34 6 35.7 81
0027443
5 x 0.34 6.5 39.1 89
0027444
7 x 0.34 7.4 52.7 117
0027446
10 x 0.34 9.1 67.4 155
0027448
14 x 0.34 9.2 85.3 194
0027450
18 x 0.34 10.3 99.7 225
0027452
25 x 0.34 12.5 155 327

Benefits

  • Tried-and-tested and reliable
  • Optimised cable construction for power chain use
  • Cost-effective version
  • Overall shield minimises electrical
    interference

Application range

  • Automated production processes require data cables that offer increasingly higher flexibility, durability and excellent screening
  • Suitable for use in measuring, control and regulating circuits
  • Assembly and production lines, in all kinds of machines

Product features

  • Low-adhesive surface
  • Flame-retardant according to IEC 60332-1-2
  • Designed for 2 to 8 million alternating bending cycles in the power chain

Norm references / approvals

  • Based on VDE 0812
  • For distances up to 10 m
  • For use in power chains: Please comply with assembly guideline appendix T3

Design

  • Extra-fine wire strand made of bare copper wires
  • Core insulation made of PVC
  • Fleece wrapping
  • Tin-plated copper braiding
  • Outer sheath made of PVC
    Outer sheath colour: grey (RAL 7001)

Classification

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Core identification code

  • DIN 47100, refer to appendix T9

Operating capacitance

  • C/C approx. 110 nF/km
    C/S: approx. 110 nF/km

Peak operating voltage

  • (not for power applications)
    350 V

Inductance

  • approx. 0.65 mH/km

Conductor design

  • Strand, extra-fine wire

Minimum bending radius

  • Flexing: 7.5 x outer diameter
  • Fixed installation: 4 x outer diameter

Test voltage

  • 1500 V

Temperature range

  • Flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

Unless otherwise specified, the product values shown are nominal values. You can receive further values, such as tolerances, upon request if they available and have been released for publication.
Copper price basis: EUR 150/100 kg; see catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
Packaging: Ring ≤ 30 kg or ≤ 250 m, otherwise drum
Please specify the preferred packaging (e.g. 1 x 500 m drum or 5 x 100 m rings)
Photographs are not to scale and do not represent detailed images of the respective products.