UNITRONIC® FD

Highly flexible data transmission cable with PVC outer sheath for power chain use

UNITRONIC® FD: Low-frequency PVC data cable, highly flexible/ extra-finely wired, drag/ energy chain 2 to 8 m cycles, constant flexing/ bending, flame retardant

Power chain

Article number Number of cores and mm² per conductor Outer diameter (mm) Copper index (kg/km) Weight (kg/km)
UNITRONIC® FD
0027841
3 x 0.14 3.9 4.2 26
0027842
3 x 0.14 4.2 5.6 31
0027843
5 x 0.14 4.5 7 35
0027844
7 x 0.14 5.1 9.8 50
0027845
10 x 0.14 6.1 14 63
0027846
14 x 0.14 6.2 19.6 77
0027847
18 x 0.14 6.8 25.2 91
0027848
25 x 0.14 8.3 35 125
0027855
2 x 0.25 4.3 5 27
0027856
3 x 0.25 4.5 7.5 33
0027857
4 x 0.25 4.9 10 40
0027858
5 x 0.25 5.3 12.5 51
0027859
7 x 0.25 6.1 17.5 51
0027860
10 x 0.25 7.4 25 84
0027861
14 x 0.25 7.5 35 108
0027863
18 x 0.25 8.5 45 130
0027865
25 x 0.25 10.4 62.5 178
0027870
2 x 0.34 4.7 6.8 30
0027871
3 x 0.34 5 10.2 43
0027872
4 x 0.34 5.4 13.6 57
0027873
5 x 0.34 5.9 17 65
0027874
7 x 0.34 6.8 23.8 85
0027875
10 x 0.34 8.5 34 117
0027876
14 x 0.34 8.6 47.6 151
0027877
18 x 0.34 9.7 61.2 182
0027878
25 x 0.34 11.9 85 250

Benefits

  • Well-proven and reliable
  • Optimized cable construction for power chain use
  • Cost-effective solution

Application range

  • Automated production processes require data transmission cables that offer high
    flexibility and durability
  • Suitable for use in measuring, control and regulating circuits
  • Assembly lines, production lines, in all kinds of machines

Product features

  • Low-adhesive surface
  • Flame-retardant according IEC 60332-1-2
  • Designed for 2 up to 8 million bending/unbending cycles in power chain applications

Norm references / Approvals

  • Based on VDE 0812
  • For travel distances up to 10 m.
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Extra-fine wire strand made of bare copper wires
  • Core insulation made of PVC
  • Non-woven wrapping
  • Outer sheath made of PVC
    Outer sheath colour: grey (RAL 7001)

Classification

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Core identification code

  • DIN 47100, refer to Appendix T9

Mutual capacitance

  • C/C: approx. 100 nF/km

Peak operating voltage

  • (not for power applications)
    350 V

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Stranded, extra-fine wire

Minimum bending radius

  • Flexing: 5 x outer diameter
  • Fixed installation: 3 x outer diameter

Test voltage

  • 1500 V

Temperature range

  • Flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
Photographs are not to scale and do not represent detailed images of the respective products.