JE-LiYCY...BD EB

Shielded data cable for industrial electronics

JE-LiYCY...BD EB data cable according to VDE 0815, shielded, pairs, flame-retardant, for industrial electronics, Maxi TERMI-POINT®, blue/intrinsically safe circuits

Blue version:
Ignition protection type -i- is required where there is a risk of explosion

Interference signals

Article number Number of pairs and conductor cross-section (mm²) Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
JE-LiYCY...BD EB, blue outer sheath
0034220
2 x 2 x 0.5 7.5 51 95
0034221
4 x 2 x 0.5 10 87 155
0034222
8 x 2 x 0.5 13 144 260
0034223
12 x 2 x 0.5 15.5 193 340
0034224
16 x 2 x 0.5 17 249 430
0034225
20 x 2 x 0.5 18.5 298 495
0034226
24 x 2 x 0.5 20.5 348 605
0034227
32 x 2 x 0.5 22.5 441 738
0034228
40 x 2 x 0.5 24 531 845

Benefits

  • Can be used for Maxi TERMI-POINT® wiring
  • Overall shield minimises electrical
    interference
  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)

Application range

  • Connection cable for use in electronics and in measurement, control, regulation and signal applications
  • This cable is also used as an impulse and data transmission cable
  • JE-LiYCY...BD has also proved itself to be an excellent connection cable for telephone systems, e.g. call and intercom systems
  • For fixed installation on and under plaster, in dry and damp rooms
  • If installing outside, this cable should be installed under plaster only

Product features

  • The 2-pair version (2 x 2 x 0.5) is twisted into a star quad
  • Flame-retardant according to IEC 60332-1-2
  • JE-LiYCY...BD EB:
    For intrinsically safe circuits (ignition protection type i - intrinsic safety) according to IEC 60079-14:2013 / EN 60079-14:2014 / VDE 0165-1:2014, section 16.2.2

Norm references / approvals

  • In accordance with DIN VDE 0815type JE-LiYCY...BD

Design

  • 7-wire strand made of bare copper wires
  • Core insulation made of PVC
  • 2 cores twisted into a pair, and 4 pairs into a bundle (for 2 x 2 x 0.5 as star quad)
  • Bundles twisted in layers,
    foil wrapping,
    screening braid made of tin-plated copper wires
  • Outer sheath made of PVC
    Outer sheath colour: sky blue (RAL 5015)

Classification

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Core identification code

  • according to VDE 0815, see appendix T10

Operating capacitance

  • max. 100 nF/km

Peak operating voltage

  • (not for power applications)
    225 V

Coupling

  • approx. 200 pF/100 m

Inductance

  • approx. 0.65 mH/km

Conductor design

  • multi-wire, 7 x 0.3mm

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 5 x outer diameter

Test voltage

  • Core/Core: 500 V
  • Core/Shield: 2000 V

Loop resistance

  • max. 78.4 ohm/km

Temperature range

  • Occasional flexing: -5°C to +50°C
  • Fixed installation: -30°C to +70°C

Unless otherwise specified, the product values shown are nominal values. You can receive further values, such as tolerances, upon request if they available and have been released for publication.
Copper price basis: EUR 150/100 kg; see catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
Packaging: Ring ≤ 30 kg or ≤ 250 m, otherwise drum
Please specify the preferred packaging (e.g. 1 x 500 m drum or 5 x 100 m rings)
MAXI-TERMI-POINT® is a registered trademark of AMP
Photographs are not to scale and do not represent detailed images of the respective products.