JE-LiYCY...BD
Screened data transmission cable for industrial electronics
JE-LiYCY...BD - installation cable for industrial electronics, VDE 0815, 7-wire conductor, bundle laying, screened, PVC
In accordance with DIN VDE 0815
Benefits
- Overall braid minimises electrical
interference - Decoupling of circuits by means of
twisted-pair (TP) design (crosstalk effects)
Application range
- Connection cable for use in electronics and in measurement, control and signal applications
- This cable is also used as a pulse and data transmission cable
- JE-LiYCY...BD has also proved to be an efficient connection cable for telephone systems, e.g. paging and intercom systems.
- For fixed installation on and under plaster, in dry and damp rooms
Product features
- The 2-pair version (2 x 2 x 0.5) is twisted into a star quad
- Flame-retardant according IEC 60332-1-2
- JE-LiYCY...BD EB:
For intrinsically safe circuits (type of protection i - intrinsic safety) according to IEC 60079-14:2013 / EN 60079-14:2014 / VDE 0165-1:2014, section 16.2.2
Norm references / Approvals
- In accordance with DIN VDE 0815type JE-LiYCY...BD
Product Make-up
- 7-wire bare stranded copper conductor
- Core insulation made of PVC
- 2 cores twisted into a pair, and 4 pairs into units/ bundles (for 2 x 2 x 0.5 as star quad cable)
- Bundles twisted in layers,
foil wrapping,
screening braid made of tinned copper wires - Outer sheath made of PVC
Outer sheath colour: grey (similar to pebble grey/ RAL 7032)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000829
- ETIM 5.0 Class-Description: Signal-/telecommunications cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000829
- ETIM 6.0 Class-Description: Signal-/telecommunications cable
Core identification code
- according to VDE 0815,
refer to Appendix T10
Mutual capacitance
- max. 100 nF/km
Coupling
- approx. 200 pF/100 m
Inductivity
- approx. 0.65 mH/km
Conductor stranding
- Multi-wire, 7 x 0.3mm
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 5 x outer diameter
Test voltage
- Core/core: 500 V
- Core/screen: 2000 V
Loop resistance
- max. 78.4 ohm/km
Temperature range
- Occasional flexing: -5°C to +50°C
- Fixed installation: -30°C to +70°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.