UNITRONIC® LiYY A

Data cable with colour code according to DIN 47100 - UL/CSA recognized

UNITRONIC® LiYY A - PVC data cable with UL/CSA AWM style 2464 for use in export-oriented machine construction

A for Advanced
here: UL and CSA certifications

Article number Number of cores and AWG per conductor Outer diameter (mm) Copper index (kg/km) Weight (kg/km)
UNITRONIC® LiYY A
0022403
3 x AWG26/7 3.8 4.2 19.7
0022404
4 x AWG26/7 4 5.6 23
0022405
5 x AWG26/7 4.3 7 25
0022408
8 x AWG26/7 5.1 11.2 34
0022412
12 x AWG26/7 5.8 16.8 47
0022416
16 x AWG26/7 6.3 22.4 58
0022421
21 x AWG26/7 7 29.4 63
0022502
2 x AWG24/7 4 4.6 26.2
0022505
5 x AWG24/7 4.8 11.5 39.4
0022508
8 x AWG24/7 5.7 18.4 52.5
0022512
12 x AWG24/7 6.6 27.6 72.2
0022602
2 x AWG22/7 4.8 6.8 32.8
0022603
3 x AWG22/7 5 10.2 35
0022604
4 x AWG22/7 5.4 13.6 45.9
0022605
5 x AWG22/7 5.9 17 55.8
0022607
7 x AWG22/7 6.4 23.3 68.9
0022608
8 x AWG22/7 6.9 27.2 75.5
0022612
12 x AWG22/7 8.2 40.8 103
0022616
16 x AWG22/7 9.1 54.4 131.2
0022624
24 x AWG22/7 11.6 81.6 190
0022632
2 x AWG20/7 5.3 11.2 29
0022642
2 x AWG19/19 5.6 15 48

Benefits

  • For various applications

Application range

  • Wiring of devices, machines and plants intended for export to the North American market or countries where primarily UL-/CSA-certified cables are used.
  • For the North American market

Product features

  • Flame-retardant according to IEC 60332-1-2,UL VW-1 & CSA FT 1

Norm references / approvals

  • UL AWM Style 2464
  • CSA AWM I/II A
  • UL File No. E63634

Design

  • Multi-wire strand made of tin-plated copper wires
  • Core insulation made of PVC
  • Outer sheath made of special PVC compound
    Outer sheath colour: dark grey (RAL 7005)

Classification

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Core identification code

  • DIN 47100 without colour repetition, refer to table T9

Peak operating voltage

  • (not for power applications)
    300 V
  • UL/CSA: 300 V

Conductor design

  • AWG conductor sizes, 7 or 19 wires

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Test voltage

  • 1500 V

Temperature range

  • Occasional flexing: -5°C to +70°C (VDE), or +80°C (UL)
  • Fixed installation: -40°C to +80°C

Unless otherwise specified, the product values shown are nominal values. You can receive further values, such as tolerances, upon request if they available and have been released for publication.
Copper price basis: EUR 150/100 kg; see catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
Packaging: Ring 152 m; drum 305 m
Photographs are not to scale and do not represent detailed images of the respective products.