UNITRONIC® SENSOR master cable

Article number Article designationDimensions (mm²)Outer diameter [mm]Core/outer sheath materialCopper index [kg/km]
UNITRONIC® SENSOR COMBI
7038880
Li9Y11Y3 x 0.75 + 4 x 0.346.6PP/PUR34.5
7038881
Li9Y11Y3 x 1.0 + 8 x 0.58.4PP/PUR67.2
7038882
Li9Y11Y3 x 1.0 + 16 x 0.59.8PP/PUR105.6

Benefits

  • Cost efficient and rational wiring for S/A boxes with detachable master cable connection
  • Can be used universally for S/A installations

Application range

  • Automation technology
  • Mechanical engineering
  • Plant engineering
  • Tool shop
  • Automotive industry

Product features

  • Cores for Power Supply:
    3 x 0.75 mm2 and 3 x 1.0 mm2
  • Cores for Signalling cable:
    4 x 0.34 mm2, 8 x 0.5 mm2, 16 x 0.5 mm2
  • Suitable for drag chains
  • Halogen-free according to VDE 0472-815
  • Flame-retardant according to UL 1581 FT-2

Norm references / Approvals

  • UL-AWM-Style 21198 (80 °C / 300 V)

Product Make-up

  • Fine-wire, bare copper strand
  • Single wire diameter:
    0.34 mm2 = (43 x 0.10 mm)
    0.5mm2 = (19 x 0.18 mm)
    0.75 mm2 = (21 x 0.205 mm)
    1.0 mm² = (55 x 0.15 mm)
  • Core insulation: PP
  • Outer sheath: PUR, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Conductor stranding

  • Stranded conductor, fine-wire

Minimum bending radius

  • Flexing: 10 x outer diameter

Temperature range

  • Fixed installation: -40°C to +80°C
  • Flexing: -5°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: Coil 100m
  • Cables are printed
  • Other variations are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • For detailed technical information please refer to the data sheet