EPIC® POWER M17 A3

Circular connectors for servomotors and power supply

EPIC® M17 POWER panel mount base angled, swivel

  • rotateable with 310° cable outlet
  • The contacts have to be ordered separately
  • Made in Germany

Mechanical and plant engineeringMechanical resistanceOptimum strain reliefSpace requirementInterference signalsWaterproof

Article number Article descriptionFastening typePin configurationPieces / PU
Type M17 A3, angled and rotateable
44423085
EPIC® M17 femaleØ 2.7 mm (4x)3+PE (2mm contacts)5
44423080
EPIC® M17 maleØ 2.7 mm (4x)3+PE (2mm contacts)5
44423086
EPIC® M17 femaleØ 2.7 mm (4x)5+PE (1mm contacts)5
44423081
EPIC® M17 maleØ 2.7 mm (4x)5+PE (1mm contacts)5
44423087
EPIC® M17 femaleØ 2.7 mm (4x)6+PE (1mm contacts)5
44423082
EPIC® M17 maleØ 2.7 mm (4x)6+PE (1mm contacts)5
44423088
EPIC® M17 femaleØ 2.7 mm (4x)7+PE (1mm contacts)5
44423083
EPIC® M17 maleØ 2.7 mm (4x)7+PE (1mm contacts)5
44423089
EPIC® M17 femaleØ 2.7 mm (4x)3+PE+5 (1mm/0.6mm contacts)5
44423084
EPIC® M17 maleØ 2.7 mm (4x)3+PE+5 (1mm/0.6mm contacts)5

Benefits

  • Version with less contacts for higher current
  • sensor/ ac
  • EMC protection

Application range

  • Servo drives and servo assemblies
  • Plant engineering, machinery manufacturing

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002635
  • ETIM 5.0 Class-Description: Circular connector (industrial connector)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002635
  • ETIM 6.0 Class-Description: Circular connector (industrial connector)

Rated voltage (V)

  • 630V: 2mm and 1mm contacts
  • 60V: 0,6mm contacts

Rated impulse voltage

  • 6KV: 2mm and 1mm contacts
  • 1.5KV: 0.6mm contacts

Rated current (A)

  • 3+PE: 20A, 5+PE/6+PE/7+PE:14A, 3+PE+5:14A/3,6A

Pollution degree

  • 3

Contacts

  • Gold-plated brass

Number of contacts

  • 3+PE, 5+PE, 6+PE, 7+PE, 3+PE+5
  • Contacts:3+PE(2mm), 5+PE(1mm), 6+PE(1mm), 7+PE(1mm), 3+PE+5(1mm/0.6mm)

Termination methods

  • Crimp: 3+PE: 0.5-2.5mm², 5+PE/6+PE/7+PE: 0.06-1mm², 3+P+5: 0.06-1/0.06-0.5mm²

Material

  • Housing: nickel-plated zinc die-casting, nickel-plated brass
    Insert: PA,
    Seal: FPM

Protection rating

  • IP 67

Cycle of mechanical operation

  • 100

Temperature range

  • -40°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.