EPIC® SIGNAL M23 Contacts female

Contacts, tools, accessories for circular connectors M23

EPIC® SIGNAL M23 Contacts female for M23 circular connector series

  • All contacts are high quality gold plated
  • Contacts are designed for wide crimping range, therefore low number of variants
  • Made in Germany

Good chemical resistanceCorrosion-resistantMechanical resistanceOil-resistantOptimum strain reliefRobustReliability

Article number Article designationVersionFor designPieces / PU
1mm contacts, female, crimp, for D-Sub inserts
44423356
D-SUB 1,0 machined1mm female crimp 0.25–1.0mm²wkład M23 D-Sub100
1mm contacts, female
74020601
M23/LS1 BCMS 1mm AU 0.14-1.01 mm female slot 0.14 - 1.0 mm²per inserts M23 (not D-Sub), LS1 D6, LS1 A610
74200600
M23/LS1 BCMS 1mm AU 0.14-1.01 mm female slot 0.14 - 1.0 mm²per inserts M23 (not D-Sub), LS1 D6, LS1 A6100
72402601
SIGNAL M23 BLMS 1mm AU 1.01 mm female slot solderM23 inserts (not D-Sub)10
72402600
SIGNAL M23 BLMS 1mm AU 1.01 mm female slot solderM23 inserts (not D-Sub)100
74034500
M23/LS1 BCMD 1mm AU 0.14-1.01 mm female hyperboloid 0.14 - 1.0 mm²per inserts M23 (not D-Sub), LS1 D6, LS1 A6100
74034501
M23/LS1 BCMD 1mm AU 0.14-1.01 mm female hyperboloid 0.14 - 1.0 mm²per inserts M23 (not D-Sub), LS1 D6, LS1 A610
2mm contacts, female
72401601
SIGNAL M23 BCMS 2mm AU 1,0-2,52 mm female 1.0 - 2.5 mm²M23 inserts (not D-Sub)10
72401600
-2 mm female 1.0 - 2.5 mm²M23 inserts (not D-Sub)100
72404100
SIGNAL M23 BLMS 2mm AU 2.52 mm female solderM23 inserts (not D-Sub)10
72404000
SIGNAL M23 BLMS 2mm AU 2.52 mm female solderM23 inserts (not D-Sub)100

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.