EPIC® SIGNAL M23 Contacts male

Contacts, tools, accessories for circular connectors M23

EPIC® SIGNAL M23 Contacts male for M23 circular connector series

  • All contacts are high quality gold plated
  • Contacts are designed for wide crimping range, therefore low number of variants
  • Made in Germany

Good chemical resistanceCorrosion-resistantMechanical resistanceOil-resistantOptimum strain reliefRobustReliability

Article number Article designationVersionFor designPieces / PU
1mm contacts, male, crimp, for D-Sub inserts
44423357
D-SUB 1,0 machined1mm male crimp 0.25–1.0mm²wkład M23 D-Sub100
1mm contacts, male
72400001
SIGNAL M23 SCM 1mm AU 0.14-1.01 mm male 0.14 - 1.0 mm²M23 inserts (not D-Sub)10
72400000
SIGNAL M23 SCM 1mm AU 0.14-1.01 mm male 0.14 - 1.0 mm²M23 inserts (not D-Sub)100
72402001
SIGNAL M23 SLM 1mm AU 1.01 mm male solderM23 inserts (not D-Sub)10
72402000
SIGNAL M23 SLM 1mm AU 1.01 mm male solderM23 inserts (not D-Sub)100
2mm contacts, male
72401000
M23 SCM 2mm AU 1.0-2.52 mm male crimpM23 inserts (not D-Sub)100
72403100
SIGNAL M23 SLM 2mm AU 1.0-2.52 mm male solderM23 inserts (not D-Sub)10
72403000
SIGNAL M23 SLM 2mm AU 1.0-2.52 mm male solderM23 inserts (not D-Sub)100

Classification ETIM 6

  • ETIM 6.0 Class-Description: Contact for industrial connectors

Material

  • brass gold plated CuZn / Au

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.