MC 6.0 machined contacts

For inserts and modules of the EPIC® rectangular connectors

The modular machined contacts 6.0 are to be used together with the pneumatic crimping tool, Klauke type EK 60/22-L.

silver plated and passivated contacts

Article number Article descriptionInsertsVersionCross-section (mm²)Cross-section identificationSurfacePieces / PU
Contacts
44424019
MC SCEM AG 16 D=6.0Crimping contacts for HHC2 modulesmale161Ag20
44424022
MC BCEM AG 16 D=6.0Crimping contacts for HHC2 modulesfemale161Ag20
44424020
MC SCEM AG 25 D=6.0Crimping contacts for HHC2 modulesmale252Ag20
44424023
MC BCEM AG 25 D=6.0Crimping contacts for HHC2 modulesfemale252Ag20
44424021
MC SCEM AG 35 D=6.0Crimping contacts for HHC2 modulesmale353Ag20
44424024
MC BCEM AG 35 D=6.0Crimping contacts for HHC2 modulesfemale353Ag20

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000796
  • ETIM 5.0 Class-Description: Contact for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000796
  • ETIM 6.0 Class-Description: Contact for industrial connectors

Contact resistance

  • < 1 mOhm

Material

  • Copper alloy, hard silver-plated

Cycle of mechanical operation

  • 500

  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.