EPIC® H-B 48 AG-LB
Housing design H-B for 2 inserts.
The large connector housing for two inserts ensures that the power and data are in a single component. It can be used, for example, in the plastics industry.
Article number | Article description | M | Pieces / PU | |
---|---|---|---|---|
H-B housing: panel-mount base (single lever) | ||||
10161000
| H-B 48 AG-LB | AG | 1 |
Benefits
- The large, robust housing for two inserts in one connector. Power and data in a single connector
Application range
- Plant engineering
- Plastics industry
Product features
- H-A case: Wall base
- Single lever
- Included: flat gasket
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.