EPIC® Tools for contacts MC Coax

For inserts and modules of the EPIC® rectangular connectors

The coaxial contacts require a special tool. Therefore use the professional crimping pliers or removal tool.

Article number Article descriptionInsertsVersionNotePieces / PU
Tools
11147000
EPIC® TOOL CRIMP HAND---1
11147001
Crimping machinewithout crimping dies, without locatorPneumatic, 5 - 10 bar-1
11147130
Crimping dies-For crimping tools
11147000, 11147001
For coax-contacts 11214200, 112192001

Product features

  • Locator and crimping dies fit together with the crimping tool 11147000 and the crimping machine 11147001

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.