EPIC® ULTRA H-B 6 AG LB
The robust and reliable industry connector housing as EMC version
EPIC® Rectangular connector housing EMC protection, corrosion resistant, UL50E, Nema250
- EMC protection
- Corrosion-resistant
- Made in Germany
Article number | Article description | Pieces / PU | |
---|---|---|---|
H-B housing: panel-mount base (single lever) | |||
70250206
| ULTRA H-B 6 AG LB | 1 |
Benefits
- Optimum, low-resistance 360° screening
- All-purpose due to high corrosion resistance and high environmental protection.
- Space-saving due to compact dimensions.
- Faster than any other comparable system
- High mechanical resistance
Application range
- In EMC-sensitive environments
- For fixed and flexible applications (e.g. machinery building, wind turbines)
- Construction machinery
- Electric motor manufacturing
Product features
- Housings with the BRUSH addition come with BRUSH cable screen contacting
- Pluggable with standard housings
- Corrosion-resistant according to DIN EN 6988
- Resistance to cyclic salt spray is tested according to IEC 68-2-52, severity level 2
- Salt spray testing according to DIN EN ISO 9227, method NSS, period of test 480 hours
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: nickel-plated zinc die-casting
Lever and bolts: stainless steel
Sealing: NBR - Cable gland
Body: nickel-plated brass
Insert: PA
Seal: special elastomer
Protection rating
- IP 65
- NEMA 250, UL50E: 12, 4, 4X (latched)
Temperature range
- -40°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.