EPIC® SOLAR 4 GEN2 Kontakte

Pre-assembled solar cables for weatherproof cabling of photovoltaic systems

We stay connected. This is definitely the case with our pin and socket contacts for the EPIC® SOLAR 4 GEN2 solar connectors. The crimp contact provides maximum contact reliability between the contact and the cable, and establishes a vibration-resistant connection. Suitable for conductor cross-sections of 4.0 – 6.0 mm2 and automated assembly.

For photovoltaic plants up to 1.5kV system voltage

Article number PL_VERPACKUNGSEINHEIT1
44428273
1
44428272
1

Benefits

  • Crimp contact ensures maximum contact reliability between the contact and the cable and establishes a vibration-resistant connection.
  • Suitable for conductor cross-sections from 4.0 to 6.0 mm².
  • Large packing unit with 2500 contacts on a roll makes fully automated connector configuration possible.

Application range

  • For use with EPIC® SOLAR 4 GEN2 solar connectors.

Material

  • Brass tin-plated

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.