EPIC® SOLAR 4 GEN2 M
Pre-assembled solar cables for weatherproof cabling of photovoltaic systems
Always a good sign! Our weather-resistant solar connectors for cabling solar modules up to 1500 V are TÜV SÜD certified. The connector with the self-retaining cap nut and haptic feedback is compatible with many connectors from well-known manufacturers. Connector assembly can also be carried out fully automatically.
For photovoltaic plants up to 1.5kV system voltage
Article number | Clamping range min | Clamping range max | Clamping range in mm | PL_VERPACKUNGSEINHEIT1 | |
---|---|---|---|---|---|
44428277
| 5.2 | 7 | 5.2 - 7.0 | 100 |
Benefits
- Extremely weatherproof and durable thanks to the high-quality materials and solid construction.
- Compatible with other systems in the industry.
- Ideal for fully automated connector assembly.
- Self-retaining cap nut and contacting with haptic feedback simplify assembly and provide protection from tampering.
- Double snap-in hooks secure the crimp contact to the connector.
- Low contact resistance at the contact point between the connector and socket for efficient energy transmission.
- Suitable for conductor cross-sections of up to 6 mm² for overcoming long cable distances.
- With the TÜV SÜD testing mark.
- Articles available with or without contacts. Articles without contacts available in different packaging units.
Application range
- For the cabling of solar modules, inverters and stand-alone systems.
- For modern, high-performance photovoltaic systems up to 1500 V.
- For use with EPIC® SOLAR 4 GEN2 F mating connectors (socket insert).
- Can be used with many ÖLFLEX® solar cables.
- Plugged connections have protection class IP 68 (1 m for 1 h).
Material
- PA Polyamid
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.