NYY-J, NYY-O

Fixed installation, direct burial; PVC cable with different application areas

NYY-J, NYY-O, VDE, PVC-Starkstromkabel acc. HD 603 / VDE 0276-603, direct burial and building installation, fixed installation with various applications

  • CPR: Article number choice under www.lappkabel.com/cpr
  • Standard cable for direct burial with different application areas
  • 0,6/1,0 kV alternative to the PVC installation cable NYM

Suitable for outdoor use

CEVDEFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
NYY-J
1550030
1 x 25rm13240380
1550038
1 x 35rm14336447
1550032
1 x 50rm15480650
1550033
1 x 70rm17672864
1550035
1 x 120rm21.011521400
1550037
1 x 185rm2517762080
15500013
3 x 1,5re1243223
15500023
4 x 1,5re1358256
15500033
5 x 1,5re1472293
1550004
7 x 1,5re15101360
1550005
10 x 1,5re18144520
1550006
12 x 1,5re19173560
1550084
14 x 1,5re20202620
1550007
16 x 1,5re21230680
1550008
19 x 1,5re22274760
1550009
24 x 1,5re24346900
1550086
30 x 1,5re264321100
15500103
3 x 2,5re1372272
15500113
4 x 2,5re1496316
15500123
5 x 2,5re15120323
1550013
7 x 2,5re16168450
1550090
10 x 2,5re20240630
1550091
12 x 2,5re20288680
1550092
14 x 2,5re21336790
1550094
19 x 2,5re23456990
1550096
24 x 2,5re265761300
1550097
30 x 2,5re287201400
15500583
3 x 4re15115373
15500203
4 x 4re16154439
15500263
5 x 4re17192510
15500593
3 x 6re16173466
15500213
4 x 6re17230547
15500273
5 x 6re19288640
15500603
3 x 10re18288629
15500223
4 x 10re19384743
15500823
5 x 10re21480899
15500613
3 x 16re20461850
15500233
4 x 16re226141039
15500833
5 x 16re237681240
15500713
3 x 25rm/16re258741595
15500243
4 x 25rm279601620
15500283
5x25rm29.912001920
15500153
3 x 35sm/16re2711621718
15500753
4 x 35sm2713441916
15500163
3 x 50sm/25rm3116802383
15500253
4 x 50sm3119202639
1550104
5 x 50rm36.824003325
15500173
3 x 70sm/35sm3323523196
15500763
4 x 70sm3526883576
1550105
5 x 70rm40.633604465
15500183
3 x 95sm/50sm3832164271
15500773
4 x 95sm4036484746
15500723
3 x 120sm/70sm4141285281
15500783
4 x 120sm4346085813
15500733
3 x 150sm/70sm4649926408
15500793
4 x 150sm4857607263
15500743
3 x 185sm/95sm5062407909
15500803
4 x 185sm5371048905
15500193
3 x 240sm/120sm57806410162
15500813
4 x 240sm60921611430
NYY-O
1550205
1 x 10re1096176
1550206
1 x 16re11154239
1550207
1 x 25rm13240380
1550208
1 x 35rm14336447
1550209
1 x 50rm15480650
1550210
1 x 70rm17672864
1550211
1 x 95rm199121132
1550212
1 x 120rm2111521405
1550213
1 x 150rm2214401710
1550214
1 x 185rm2517762080
1550215
1 x 240rm2723042669
1550216
1 x 300rm3028803305
1550218
1 x 500rm3948005400
15502003
2 x 1,5re1129210
15502193
2 x 2,5re1248250
15502203
2 x 4re1477360
15502213
2 x 6re15115400
15502223
2 x 10re17192500
15502533
4 x 16re226141039
15502543
4 x 25rm279601620
15502563
4 x 50sm3119202639
15502573
4 x 70sm3526883576
15502583
4 x 95sm4036484746
15502503
4 x 4re-154-

Application range

  • Power and control cable for fixed installation in the following applications:
  • For indoor and outdoor use
  • Burial without additional, suitable underground protection according to VDE standard HD 603/VDE 0276-603 - Part 3-G (point 4) governing PVC cables for direct burial: normal minimum installation depth 0.6 m, but at least 0.8 m under roads
  • In concrete with a temperature below the maximum cable operating temperature of +70 °C according to the VDE standard HD 603/VDE 0276-603 - Part 3-G (point 4) governing PVC cables for direct burial

Product features

  • Flame-retardant according IEC 60332-1-2
  • Current rating according to HD 603/VDE 0276-603, Part 3-G, Table 14 (buried at +20 °C ground temperature according to HD 603/VDE 0276-603, Part 3-G, point 5) for routing underground and Table 15 (in the air at an air temperature of +30 °C according to HD 603/VDE 0276-603, Part 3-G, point 5) when used outdoors; but always taking into consideration corrections/reductions to the current rating that may be necessary according to VDE 0298-4, and VDE 0298-4 (also refer to the catalogue appendix T12) for installation in and on buildings
  • Maximum DC voltage to ground 1,8 kV according to HD 603 / DIN VDE 0276-603

Norm references / Approvals

  • HD 603/VDE 0276-603 (for 1 to 5 cores)
  • HD 627/VDE 0276-627 (as from 7 cores)

Product Make-up

  • Bare copper wire conductor
  • Abbreviations "re", "rm", "se", "sm":
    r = round conductor form;
    s = sectorial conductor form;
    e = single-wire conductor;
    m = multi-wire conductor;
  • Core insulation: Based on PVC
  • Filling compound over the core assembly
  • Outer sheath: Based on PVC

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Single or multi-wire

Minimum bending radius

  • Single-core: 15 x outer diameter
  • Multi-core: 12 x outer diameter

Nominal voltage

  • U0/U: 0.6/1.0 kV

Test voltage

  • 4000 V

Protective conductor

  • J = with GN-YE protective conductor
  • O = without protective conductor

Temperature range

  • During installation: -5°C to +50°C
  • Fixed installation: -40°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: excluding copper. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.