KNIPEX Cable shear
KNIPEX cable shears for conductors with an outer diameter of up to 20 mm, ergonomic design means it is particularly easy to use, manufactured in Germany
Less power required due to favourable transmission ratio and new blade geometry
Article number | Article designation | Cable diameter mm | Weight (kg) | Length (mm) | |
---|---|---|---|---|---|
62120523 | Cable shear KASI 20 | 20 | 0.34 | 200 |
Benefits
- Special two-blade structure divides the cutting process into pre-cut and post-cut
- Easy and clean cut by using only one hand
- High ergonomics thanks to multi-component handles
- Insulated handels allow working under voltage up to 1000V
Application range
- Cuts copper and aluminium cables
Product features
- Precision ground, hardened blades
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000142
- ETIM 5.0 Class-Description: Cable shears
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000142
- ETIM 6.0 Class-Description: Cable shears
Certifications
- Insulated according to IEC 60900, applicable up to 1000V AC / 1500V DC
- VDE-tested
Material
- High-grade special tool steel, forged, chrome plated
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.