ÖLFLEX® HEAT 180 EWKF C

Screened silicone cables with increased mechanical characteristics

ÖLFLEX® HEAT 180 EWKF C - shielded silicone power and control cable, tear and notch resistant, for use in plant construction and toolbuilding, suitable for +180°C

  • Proven notch-resistant EWKF quality
  • EMC compliant copper screening
  • CPR: Article number choice under www.lappkabel.com/cpr

Halogen-freeCold-resistantInterference signalsTemperature-resistantUV-resistant

CEEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
ÖLFLEX® HEAT 180 EWKF C
0046301
2 X 0.758.637.5104
0046302
3 G 0.758.946.1118
00463033
4 G 0.7510.257.3152
00463043
5 G 0.7510.967.3176
0046307
2 X 1.0943116
0046308
3 G 1.09.755.7142
00463093
4 G 1.010.967.8175
00463103
5 G 1.011.680.3203
0046312
7 G 1.012.3113.9250
0046313
2 X 1.510.858166
0046314
3 G 1.511.274188
00463153
4 G 1.51291.4222
00463163
5 G 1.512.8121.7273
0046318
7 G 1.513.6157.2341
0046320
3 G 2.512.8121.2271
00463213
4 G 2.513.9150.9328
00463223
5 G 2.514.8180.5387
00463273
4 G 4.016218448
00463283
5 G 4.017.2262.9531
0046330
3 G 6.016.4240.5489
00463313
4 G 6.017.9304.7591
00463323
5 G 6.019.4370706

Benefits

  • Longer durability in harsh applications than conventional silicone cables
  • Notch and tear-resistant outer sheath material reduces mechanical damage
  • Copper braiding screens the cable against
    electromagnetic interference
  • Flexibility simplifies installation where space is limited
  • Due to the use of special additives in EWKF silicone, armoured cable versions will not be required

Application range

  • Areas with high ambient temperatures and occasionally mechanical stress
  • Typical fields of application
    - Steel, ceramic and iron works
    - Bakery equipment and industrial furnaces
    - Electric motor industry
    - Sauna/solarium construction
    - Thermal and heating elements
    - Lighting technology
    - Ventilator engineering
    - Air-conditioning technology
    - Galvanisation technology

Product features

  • EWKF:
    Initial tear propagation and notch resistance
  • Halogen-free (IEC 60754-1), no corrosive gases (IEC 60754-2), flame-retardant (IEC 60332-1-2)
  • Good hydrolysis and UV-resistance
  • Resistant to a multitude of oils, alcohols, vegetable and animal fats and chemical substances
  • Adequate ventilation must be ensured, since the mechanical properties of silicone cables decrease from +100°C in the absence of air

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Cores twisted together
  • Silicone-based core insulation
  • Silicone-based inner sheath
  • Tinned-copper screen braiding,
    interleaved plastic foil wrapping
  • Outer sheath: silicone-based EWKF, notch-resistant, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Occasional flexing: 20 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • -60 °C to +180 °C
    (adequate ventilation required)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.