ÖLFLEX® CHAIN 809 SC
Highly flexible, single core cable with PVC insulation and PVC sheath - certified for North America
ÖLFLEX® CHAIN 809 SC - Single core power cable for versatile use in power chains with UL/cUL AWM certification
- Basic Line Performance - Moderate travel lengths or acceleration
- Rated voltage 0,6/1 kV
- AWM certification for USA and Canada
Benefits
- Multi-standard certification reduces part varieties and saves costs
- Multifunctional application possibilities
- Under consideration of the temperature range also suitable for flexible outdoor use
- Certified for the USA and Canada for export-oriented machine, appliance and apparatus manufacturers
Application range
- In power chains or moving machine parts
- For internal wiring of electric and electronic equipment in switch cabinets
- Specially designed for power circuits of servomotors driven by frequency converters
- This cable can substitute multi-core power cables where space requirements or minimum bending radii cause problems
- Test systems in the automotive industry, vehicles and stationary fuel cell systems
Product features
- Flammability:
UL/CSA: VW-1, FT1
IEC/EN: 60332-1-2 - Oil-resistant according to DIN EN 50290-2-22 (TM54)
- Low-adhesive surface
Norm references / Approvals
- Based on VDE 0250 / 0285
- UL-AWM-Style 10107
cRU AWM II A/B FT1 - UL File No. E63634
- For use in power chains: Please comply with assembly guideline Appendix T3
Product Make-up
- Fine-wire, bare copper conductor
- Core insulation: PVC
- PVC outer sheath, black (similar RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000057
- ETIM 5.0 Class-Description: Low voltage power cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000057
- ETIM 6.0 Class-Description: Low voltage power cable
Core identification code
- Black or green-yellow, other colours available on request
Conductor stranding
- Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5
Torsion movement in WTG
- TW-0 & TW-1, refer to Appendix T0
Minimum bending radius
- Flexing: up from 10 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- IEC: U0/U 600/1000 V
- UL & CSA: 600 V
Bending cycles & operation parameters
- See Selection Table A2-1 in the appendix of our online catalogue
Test voltage
- 4000 V
Temperature range
- Flexing: 0°C to +70°C (UL: +90°C)
- Fixed installation: -40°C to +80°C
(UL: +90°C)
- Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.