ÖLFLEX® CHAIN 90 P

Highly flexible single core power cable with abrasion and oil resistant PUR sheath - certified for North America

ÖLFLEX® CHAIN 90 P - Oil resistant power cable for harsh conditions in power chains with UL/cUL AWM certification.

  • Extended Line Performance - Long travel lengths or high acceleration
  • Allrounder for indoor and outdoor use
  • Improved characteristics in the event of a fire

Suitable for outdoor useFlame-retardantHalogen-freeCold-resistantMechanical resistanceOil-resistantPower chainUV-resistant

CERUDNVC_RU

Article number Conductor cross-section (mm²)Outer diameter [mm]Core colourCopper index (kg/km)Weight (kg/km)
ÖLFLEX® CHAIN 90 P
1026513
1.56.3green-yellow14.448
1026514
1.56.3black14.448
1026515
2.56.9green-yellow2463
1026516
2.56.9black2463
1026517
47.2green-yellow38.477
1026518
47.2black38.477
1026519
67.7green-yellow57.695
1026520
67.7black57.695
1026521
109.1green-yellow96145
1026522
109.1black96145
1026523
1610.6green-yellow153.6205
1026524
1610.6black153.6205
1026525
2512.3green-yellow240290
1026526
2512.3black240290
1026527
3513.3green-yellow336413
1026528
3513.3black336413
1026529
5015.9green-yellow480535
1026530
5015.9black480535
1026531
7018green-yellow672776
1026532
7018black672776
1026533
9519.9green-yellow912998
1026534
9519.9black912998
1026535
12022.5green-yellow11521249
1026536
12022.5black11521249
1026537
15024.6green-yellow14401486
1026538
15024.6black14401486
1026539
18527.2green-yellow17761788
1026540
18527.2black17761788
1026541
24032.1green-yellow23042381
1026542
24032.1black23042381
1026543
30034green-yellow28802964
1026544
30034black28802964

Benefits

  • Allows much faster speed and accelerations which increases the economic efficiency of the machines
  • Multi-standard certification reduces part varieties and saves costs
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Wide temperature range for applications in harsh climatic environments
  • Longer cable installation lengths thanks to low mutual capacitance cable design

Application range

  • In power chains or moving machine parts
  • For internal wiring of electric and electronic equipment in switch cabinets
  • Specially designed for power circuits of servomotors driven by frequency converters
  • This cable can substitute multi-core power cables where space requirements or minimum bending radii cause problems
  • Test systems in the automotive industry, vehicles and stationary fuel cell systems
  • For indoor and outdoor use

Product features

  • Flammability:
    - Halogen-free acc. to VDE 0472-815
    - Flame retardant acc. to IEC 60332-1-2 or
    UL/cUL VW-1, FT1
    - No flame propagation acc. to
    IEC 60332-3-24 Cat. C or /-25 Cat. D
  • Good weather, UV and oil resistance
  • Abrasion and notch-resistant
  • Flexible at low temperatures
  • Low-capacitance design

Norm references / Approvals

  • DNV GL approved
  • UL File No. E63634
  • USA: UL AWM Style 11624, VW-1
    Canada: cUL AWM I/II A, FT1
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Extra-fine wire strand made of bare copper wires (class 6)
  • Core insulation: TPE compound
  • PUR outer sheath, black (similar RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Core identification code

  • Black or green-yellow, other colours available on request

Conductor stranding

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

Torsion movement in WTG

  • TW-0 & TW-2, refer to Appendix T0

Minimum bending radius

  • Flexing: up from 7.5 x outer diameter
  • Fixed installation: 3 x outer diameter

Nominal voltage

  • IEC: U0/U 600/1000 V
  • UL & CSA: 1000 V

Test voltage

  • 4000 V

Temperature range

  • Flexing: -35°C to +80°C
  • Fixed installation: -50°C to +80°C

Bending cycles & operation parameters

  • See Selection Table A2-1 in the appendix of our online catalogue

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.