ÖLFLEX® TRUCK 470 P FLRYY11Y

ÖLFLEX® TRUCK 470 P FLRYY11Y - PUR/PVC power and control cable for commercial vehicles, truck applications, 60V DC, ADR, TÜV, ISO6722, ISO4141-3

  • For commercial verhicles
  • For hazardous materials transportation
  • Hydrolysis and microbe resistant

Suitable for outdoor useGood chemical resistanceMechanical resistanceOil-resistantUV-resistant

Article number Number of cores and mm² per conductorOuter diameter [mm]ColourCopper index (kg/km)Weight (kg/km)
ÖLFLEX® TRUCK 470 P FLRYY11Y
7027080
2 x 1,06white-black19.255
7027081
2 x 1,06white-brown19.255
7027020
2 x 1,56.6white-black28.868
7027021
2 x 1,56.6white-brown28.868
7027082
3 x 1,06.3black-brown-blue28.867
7027022
3 x 1,06.3white/brown/blue, newest ISO design28.867
7027083
4 x 1,06.8white/black/red/brown38.481
7027084
5 x 1,07.5white/brown/green/red/grey4897
7027085
5 x 1,0 + 1 x 2,591.0 = green/brown/red/blue/violet; 2.5 = white72133
7027025
5 x 1,0 + 1 x 2,591.0 = brown/green/red/grey/violet; 2.5 = white, newest ISO design72133
7027130
7 x 0,757.3white/black/yellow/red/green/brown/blue50.4101
7027088
7 x 1,58.9white/black/yellow/red/green/brown/blue100.8166
7027089
8 x 1,5 + 1 x 2,511.7ISO 4141 + grey/violet139.2239
7027090
10x1,5+3x2,5+1x(2x1,5)14.4white with black numbers; 1.5 = no. 1 - 3, 5 - 8, 10 - 12; 2.5 = no. 4, 9, 13; 1.5 = no. 14, 15244.8391
7027030
10x1,5+3x2,5+1x(2x1,5)14.4ISO 12098244.8395
7027091
10x1,5+3x2,514.4white with black numbers; 1.5 = no. 1 - 3, 5 - 8, 10 - 12; 2.5 = no. 4, 9, 13216367
7027031
10x1,5+3x2,514.41.5 = yellow/green/blue/black/brown/red/pink/grey/white-black/white-blue; 2.5 = white/orange/white-red216367
7027046
2 x 0,75 + 2 x 1,57.20.75 = white-brown; 1.5 = yellow-green43.285
7027092
2 x 6 + 3 x 1,5 ABS12.1DIN 72570 6.0 = red/brown; 1.5 = black/yellow/white158.4267
7027093
2x6+3x1,5+1x(2x1,5) EBS12.1DIN 72570 6.0 = red/brown; 1.5 = black/yellow/white; 1.5 = white-grey/white-brown187.2321
7027094
2x4+3x1,5+1x(2x1,5) EBS11.94.0=red/brown; 1.5=black/yellow/white; 1.5=white-grey/white-brown148.8257
7027024
18 x 1,513.7white with black numbers259.2407
7027032
25 x 1,516.1white with black numbers360560

Benefits

  • Special ADR approval
  • ADR approval enables use in vehicles transporting hazardous goods

Application range

  • For commercial verhicles
  • Wiring of electrical equipments in all trailers and semi-trailers

Product features

  • UV-resistant
  • Resistant to cold temperatures
  • Resistant to most oils, chemicals and weather conditions
  • Resistant to hydrolysis and microbes

Norm references / Approvals

  • ISO 4141 and DIN/ISO 6722

Product Make-up

  • Conductor made of bare copper wires
  • Core insulation: Based on PVC
  • Special PVC-based inner sheath
  • Outer sheath made of special polyurethane

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • ISO 4141-3

Capacity of data pairs

  • Related to length between cores, max. 50 pF/m and between each data transmission core and all other cores in the cable, max. 100 pF/m

Conductor stranding

  • Fine wire according to DIN/ISO 6722

Minimum bending radius

  • 12 x outer diameter

Nominal voltage

  • 60 V

Test voltage

  • 5 kV rms for at least 5 min.

Temperature range

  • Fixed installation: -40°C to +85°C
  • Area of application, Class A

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.