ÖLFLEX® SOLAR H1 BUR
H1Z2Z2-K/EN 50618 solar cable, Burial in ground, AD8, Dca
ÖLFLEX® SOLAR H1 BUR - TÜV-certified H1Z2Z2-K solar cable by LAPP per EN 50618/ IEC 62930, UL 854 Crushing- & Impact-Resistance, AD8, Burial in ground, CPR Dca
- AD8 - Permanent Submersion
- Tested Burial in Ground
- Dca classified per CPR
Benefits
- Halogen-free core insulation and sheath compound to meet special fire protection requirements
- Transverse watertightness allows permanent submersion in shallow, uncontaminated water: AD8 in accordance with IEC 60364-5-51 and IEC 62440
- Due to its increased mechanical strength, it is suitable for underground installation in a cable trench with a sand bed, tested using the "Impact-Resistance Test" and the "Crushing-Resistance Test" in accordance with UL 854
- Cross-linked insulation and sheath materials promote longevity at high temperatures or at high current load, and provide high dielectric strength and a high short-circuit temperature
- IEC certification allows international use of the product in countries in which the IEC standards are applicable
Application range
- For unprotected connection of solar modules and inverters in earthed and non-earthed photovoltaic systems according to EN 50618 and IEC 62930
- For fixed installation and occasional flexing, if necessary freely hanging
- Underground installation in protective cable conduits only with drainage of accumulated water
- Underground installation in a cable trench with a sand bed based on VDE 0891-6 and DIN EN 50174-3
- Expected service life of 25 years in accordance with EN 50618 and IEC 62930 in case of norm-compliant wiring and operation
Product features
- Weather/ UV resistant per EN 50618 as well as ozone resistant per EN 50396;
Transversely watertight "AD8" per IEC 60364-5-51/ HD 60364-5-51, IEC 62440, and EN 50525-2-21 - Flame retardant per IEC 60332-1-2, and Dca classified per EU CPR - Construction Product Regulation (EU) No. 305/2011
- Halogen-free according to IEC 60754-1 (amount of halogen acid gas),
Low Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity) - Good notch and abrasion resistance
- Tested against burial-related, mechanical UL 854 Tests Impact-Resistance and Crushing-Resistance
Norm references / Approvals
- "H1Z2Z2-K" type-certified by TÜV as per EN 50618
- "62930 IEC 131" type-certified by TÜV as per IEC 62930
Product Make-up
- Fine-wire, tinned-copper conductor
- Core insulation made of cross-linked copolymer
- Outer sheath made of cross-linked copolymer
- Outer sheath colour: black, red or blue
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001578
- ETIM 5.0 Class-Description: Flexible cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001578
- ETIM 6.0 Class-Description: Flexible cable
Conductor stranding
- Fine wire according to VDE 0295,
class 5/IEC 60228 class 5
Minimum bending radius
- Occasional flexing: 15xOD
- Stationary use: 4xOD (5xOD only where OD >8mm)
Nominal voltage
- AC U0/U: 1.0/1.0 kV
DC U0/U: 1.5/1.5 kV
Max. permissible DC operating voltage: 1.8 kV
Test voltage
- AC 6500 V
Current rating
- Im compliance with EN 50618
- Acc. to EN 50618, reduction factors for clustered wiring per... HD 60364-5-52
Temperature range
- >Conductor..., max., per EN 60216-1: 120°C;
>Conductor..., max., short-circuit/ earth fault (period of max. 5 s): 250°C;
>Ambient..., min., stationary use: -40°C;
>Ambient..., min., flexible use or during installation: -25°C;
>Ambient..., max., in conjunction with EN 60216-1: 90°C;
>Ambient..., constant, in conjunction with HD 60364-7-712: 70°C to 90°C;
>Ambient..., ambient temp. related reduction factor 1.00: 60°C;
>Ambient..., max., storage: 40°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.