SILVYN® LCC-E

SILVYN® LCC-E - nickel-plated brass insert

Ensuring cables do not get damaged

ReliabilityTemperature-resistant

CE

Article number Nominal sizeSuitable for SILVYN® LCC-2 / LCCH-2Pieces / PU
SILVYN® LCC-E
61805600
101010
61805610
121210
61805620
161610
61805630
202010
61805640
252510
61805650
323210
61805660
404010
61805670
50504
61805680
63631
61805690
75751

Benefits

  • Cable damage can be prevented

Application range

  • Conduit end cover
  • If no conduit fitting is used

Product features

  • All-round collar completely covers the protective conduit end

Product Make-up

  • Threaded sleeve

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000519
  • ETIM 5.0 Class-Description: Terminal sleeve for protective hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000519
  • ETIM 6.0 Class-Description: Terminal sleeve for protective hose

Material

  • Nickel-plated brass

Temperature range

  • -50°C to +135°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.