SILVYN® LCS-M

SILVYN® LCS-M is a swivelling nickel-plated brass conduit fitting that offers IP65 protection due to its integrated pressure seal

Corrosion-resistantMaximum vibration protectionOil-resistantRobust

CE

Article number Metric sizeSW 1/2 mmOverall length mmThread length mmSuitable for SILVYN® LCC-2/LCCH-2Pieces / PU
SILVYN® LCS-M
55503470
16 x 1.5/120 / 2239101210
55503471
16 x 1.5/224 / 2640.9101610
55503472
20 x 1.5/124 / 2641101610
55503473
20 x 1.5/226 / 2941.8102010
55503474
25 x 1.533 / 3550.7122510
55503475
32 x 1.540 / 4256.913322

Benefits

  • High tensile strength
  • Vibration protection
  • Enhanced sealing

Application range

  • In combination with protective conduit:
  • SILVYN® LCC-2 / LCCH-2
  • Applications with high mechanical stress
  • Used in areas where liquids are present

Product Make-up

  • Metric connection thread
  • Hexagonal collar with torsion element
  • Threaded sleeve
  • Cap nut

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Certifications

  • IEC EN 61386-23

Material

  • Body: nickel-plated brass
    Seal: PA compression seal

Protection rating

  • IP 65

Temperature range

  • -50°C to +135°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.