SILVYN® MSK-M FPS-EDU

SILVYN® MSK-M FPS-EDU - nickel-plated brass conduit fitting with integrated cable strain relief

Integrated SKINTOP® cable strain relief

Wide clamping rangeMaximum vibration protectionAssembly timeOptimum strain reliefRobustIntegrated SKINTOP<sup>®</sup> cable gland

CE

Article number Metric sizeClamping range in mmClear opening (mm)Suitable for SILVYN® FPS-EDUPieces / PU
55506146
16 x 1.54.5 - 10.08.5145
55506147
20 x 1.57.0 - 13.011175
55506148
25 x 1.59.0 - 17.014.5215
55506149
32 x 1.511.0 - 21.019.5275
55506150
40 x 1.519.0 - 28.027.5361
55506151
50 x 1.527.0 - 35.035.5451
55506152
63 x 1.534.0 - 45.047561

Benefits

  • Optimum cable and conduit strain relief
  • Maximum cable sealing
  • Fast and easy assembly
  • Wide clamping range
  • Anti-turn protection

Application range

  • In combination with protective conduit:
  • SILVYN® FPS-EDU
  • Plant engineering
  • Mechanical engineering
  • Used in areas where cables and wires need to be provided with strain relief and additional sealing

Product features

  • Combination of SILVYN® and SKINTOP®

Product Make-up

  • SILVYN® conduit connection via inner sleeve and cap nut

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Material

  • Basis type:
    Body: nickel-plated brass
    Conduit connector seal: CR/NBR
    Tube seal: TPE

Protection rating

  • Cable: IP 68
    Conduit: IP 54 with SILVYN® FPS-EDU

Temperature range

  • -30°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.