SILVYN® US-M EE

SILVYN® US-M is a nickel-plated brass conduit fitting that offers IP40 / IP54 / IP66 protection degree depending on the used conduit

Maximum vibration protectionSpace requirementRobustTemperature-resistant

CE

Article number Metric sizeClear opening (mm)Suitable for SILVYN® FPS/FD-PUPieces / PU
SILVYN® US-M for SILVYN® FPS / FD-PU
55502601
10 x 1.061050
55502602
12 x 1.591450
55502603
16 x 1.511.51750
55502604
20 x 1.514.52150
55502605
25 x 1.519.52725
55502606
32 x 1.526.53625
55502607
40 x 1.5354520
55502608
50 x 1.545.55610
55502609
63 x 1.545.55610

Benefits

  • High tensile strength
  • Space-saving
  • Vibration protection
  • All-purpose
  • Fast and easy assembly

Application range

  • In combination with protective conduit:
  • SILVYN® FPS
  • SILVYN® FD-PU
  • Mechanical engineering
  • Plant engineering

Product features

  • Compact design

Product Make-up

  • Metric connection thread
  • Hexagonal collar
  • Threaded sleeve
  • Sealing element
  • Cap nut

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Material

  • Body: nickel-plated brass
    Sealing ring: TPE

Protection rating

  • IP 54 (with SILVYN® FPS, FD-PU)

Temperature range

  • -40°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.