Crimping Tool PEW TWISTOR
Crimping tool PEW TWISTOR for pressing of (un-)isolated conductor end sleeves with 360° turnable tools surface
Article number | For mm² | Crimping profile | Length (mm) | |
---|---|---|---|---|
61814612
| 0.14 - 16.0 | square | 185 | |
61814613
| 0.14 - 10.0 | trapezoid | 196 |
Benefits
- 360° rotatable crimp insert enables the tool to be adjusted to changing assembly conditions in the best possible way.
- Properties of crimping pliers with front and side entry combined in one tool.
- Perfect for tight or changing environments. Side entry ensures an ergonomically optimal crimping process, front entry is particularly suitable for narrow environments and machines.
- Covers a large cross-section range without adjusting the crimping tool.
- For end sleeves with a cross-section range of up to 10 mm² or 16 mm², depending on the variant.
Application range
- For crimping insulated and non-insulated ferrules as well as TWIN ferrules according to DIN 46228.
- Version "TWISTOR® 16" for square crimping of the ferrules.
- Version "TWISTOR® T" for trapezoidal compression of the ferrules.
Product features
- Made of chromium-plated tool steel
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000168
- ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000168
- ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
General
- Pressing length: up to 16 mm
- Crimping profile: Square
- TWISTOR® is a registered trademark of Rennsteig Werkzeuge GmbH, Germany (GER)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.