PEW 8.185 crimping pliers
PEW 8.185 Crimping tool/pliers for pressing insulated conductor end sleeves with a square crimping, made in Germany, quick and reliable
Article number | Article designation | For mm² | Crimping profile | Weight (kg) | Length (mm) | Pieces / PU | |
---|---|---|---|---|---|---|---|
61813736
| PEW 8.185 | 0.08 - 16 | square | 0.38 | 180 | 1 |
Benefits
- Ergonomic handles and very low hand force required
- Uniform feed on the crimp die guarantees exact crimping profiles
- DIN compliant crimping quality due to integral lock (self-releasing mechanism)
- Automatic self-adjustment to requested wire size
Application range
- For pressing insulated and non-insulated conductor end sleeves
- Could be used up to a sleeve length of 20 mm (for sleeves longer than 12 mm at least 2 crimps are necessary)
Product features
- Made of chromium-plated tool steel
Note
- End sleeves up to 12 mm only needs to be pressed once, longer end sleeves (up to a 20 mm lengths) needs to be pressed at least twice
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000168
- ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000168
- ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.