KNIPEX X-Cut® Compact diagonal cutter

KNIPEX X-Cut® Diagonal cutter with insulated handle for precise cutting

Less force required due to Optimum
co-ordination of the cutting egde angle

Article number Article designationSoft wire mmMedium hard wire mmHard wire mmPianowire mmCable diameter mmWeight (kg)Length (mm)
KNIPEX X-Cut® Compact diagonal cutter
62120521X-Cut® Compact diagonal cutter SXSI 164.83.82.72.2120.175160

Benefits

  • High ergonomics thanks to multi-component handles
  • Insulated handels allow working under voltage up to 1000V

Application range

  • For both thicker cables as well as for fine copper wires

Product features

  • Precision ground, hardened blades

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000142
  • ETIM 5.0 Class-Description: Cable shears

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000142
  • ETIM 6.0 Class-Description: Cable shears

Certifications

  • Insulated according to IEC 60900, applicable up to 1000V AC / 1500V DC
  • VDE-tested

Material

  • Vanadium steel, forged, multi stage oil-hardened

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.