FC STRIP PLUS stripping tool

Stripping and dismantling tool for fast connect conductors/cables, removes copper screening braid and outer sheath in one step, time-saving

Dismantling tool with 3 adjustable blades

Article number Article designationSuitable for:Pieces / PU
21124045
FC STRIP PLUSFast Connect cables1
21124092FC STRIP PLUS spare blades 3 pcs-3

Benefits

  • 1-, 2- and 3-level stripping in one operation
  • Time-saving
  • Prevents cable damage
  • Higher flexibility

Application range

  • Coaxial and round data cables (e.g. UNITRONIC, ETHERLINE, …) from
    2,5 to 8,0 mm diameter
  • Fast-Connect cables

Product features

  • Blade distances and cutting depth can be set individually

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000163
  • ETIM 5.0 Class-Description: Cable stripping tool

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000163
  • ETIM 6.0 Class-Description: Cable stripping tool

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.