FC STRIP stripping tool

Stripping and dismantling tool for fast connect conductors/cables, removes copper screening braid and outer sheath in one step, time-saving

Article number Article designationSuitable for:Pieces / PU
21124030
FC STRIP incl. blue bladeFast Connect cables1
21124040
FC STRIP without blade-1
21124041FC STRIP blade cartridge bluePROFIBUS1
21124021FC STRIP blade cartridge greenETHERNET1

Benefits

  • Ready-to-connect stripping - outer sheath and copper screening braid are stripped in one simple step
  • Prevents cable damage
  • Adjusting screws enable the tool to be adjusted for all Fast Connect cables

Application range

  • Two-level dismantling tool for Fast Connect conductors with an outer diameter 2,5 - 8,0 mm
  • Other blades on request

Product features

  • Preset stripping length for copper screening braid 6.5 mm (blade distance)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000163
  • ETIM 5.0 Class-Description: Cable stripping tool

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000163
  • ETIM 6.0 Class-Description: Cable stripping tool

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.