ETHERLINE® LAN Cat. 6A Patchcords

Screened (S/FTP) RJ45-patchcords - UL-approved

Halogen-free, Cat.6a patchcord for Gigabit Ethernet, with UL approval. Available in different colours and lengths

Supplementary automation components from LappMechanical and plant engineeringHalogen-freeAssembly timeSpace requirement

CECULUSEtherNetIP

Article number Article designationOuter diameter mmLength (m)Colour
24441316
ETHERLINE LAN Cat.6A 0,25 BK6.20.25black
24441331
ETHERLINE LAN Cat.6A 0,25 BU6.20.25blue
24441346
ETHERLINE LAN Cat.6A 0,25 GN6.20.25green
24441361
ETHERLINE LAN Cat.6A 0,25 GY6.20.25grey
24441376
ETHERLINE LAN Cat.6A 0,25 OR6.20.25orange
24441391
ETHERLINE LAN Cat.6A 0,25 RD6.20.25red
24441406
ETHERLINE LAN Cat.6A 0,25 WH6.20.25white
24441421
ETHERLINE LAN Cat.6A 0,25 YE6.20.25yellow
24441317
ETHERLINE LAN Cat.6A 0,5 BK6.20.5black
24441332
ETHERLINE LAN Cat.6A 0,5 BU6.20.5blue
24441347
ETHERLINE LAN Cat.6A 0,5 GN6.20.5green
24441362
ETHERLINE LAN Cat.6A 0,5 GY6.20.5grey
24441377
ETHERLINE LAN Cat.6A 0,5 OR6.20.5orange
24441392
ETHERLINE LAN Cat.6A 0,5 RD6.20.5red
24441407
ETHERLINE LAN Cat.6A 0,5 WH6.20.5white
24441422
ETHERLINE LAN Cat.6A 0,5 YE6.20.5yellow
24441318
ETHERLINE LAN Cat.6A 1,0 BK6.21black
24441333
ETHERLINE LAN Cat.6A 1,0 BU6.21blue
24441348
ETHERLINE LAN Cat.6A 1,0 GN6.21green
24441363
ETHERLINE LAN Cat.6A 1,0 GY6.21grey
24441378
ETHERLINE LAN Cat.6A 1,0 OR6.21orange
24441393
ETHERLINE LAN Cat.6A 1,0 RD6.21red
24441408
ETHERLINE LAN Cat.6A 1,0 WH6.21white
24441423
ETHERLINE LAN Cat.6A 1,0 YE6.21yellow
24441319
ETHERLINE LAN Cat.6A 1,5 BK6.21.5black
24441334
ETHERLINE LAN Cat.6A 1,5 BU6.21.5blue
24441349
ETHERLINE LAN Cat.6A 1,5 GN6.21.5green
24441364
ETHERLINE LAN Cat.6A 1,5 GY6.21.5grey
24441379
ETHERLINE LAN Cat.6A 1,5 OR6.21.5orange
24441394
ETHERLINE LAN Cat.6A 1,5 RD6.21.5red
24441409
ETHERLINE LAN Cat.6A 1,5 WH6.21.5white
24441424
ETHERLINE LAN Cat.6A 1,5 YE6.21.5yellow
24441320
ETHERLINE LAN Cat.6A 2,0 BK6.22black
24441335
ETHERLINE LAN Cat.6A 2,0 BU6.22blue
24441350
ETHERLINE LAN Cat.6A 2,0 GN6.22green
24441365
ETHERLINE LAN Cat.6A 2,0 GY6.22grey
24441380
ETHERLINE LAN Cat.6A 2,0 OR6.22orange
24441395
ETHERLINE LAN Cat.6A 2,0 RD6.22red
24441410
ETHERLINE LAN Cat.6A 2,0 WH6.22white
24441425
ETHERLINE LAN Cat.6A 2,0 YE6.22yellow
24441321
ETHERLINE LAN Cat.6A 3,0 BK6.23black
24441336
ETHERLINE LAN Cat.6A 3,0 BU6.23blue
24441351
ETHERLINE LAN Cat.6A 3,0 GN6.23green
24441366
ETHERLINE LAN Cat.6A 3,0 GY6.23grey
24441381
ETHERLINE LAN Cat.6A 3,0 OR6.23orange
24441396
ETHERLINE LAN Cat.6A 3,0 RD6.23red
24441411
ETHERLINE LAN Cat.6A 3,0 WH6.23white
24441426
ETHERLINE LAN Cat.6A 3,0 YE6.23yellow
24441322
ETHERLINE LAN Cat.6A 5,0 BK6.25black
24441337
ETHERLINE LAN Cat.6A 5,0 BU6.25blue
24441352
ETHERLINE LAN Cat.6A 5,0 GN6.25green
24441367
ETHERLINE LAN Cat.6A 5,0 GY6.25grey
24441382
ETHERLINE LAN Cat.6A 5,0 OR6.25orange
24441397
ETHERLINE LAN Cat.6A 5,0 RD6.25red
24441412
ETHERLINE LAN Cat.6A 5,0 WH6.25white
24441427
ETHERLINE LAN Cat.6A 5,0 YE6.25yellow
24441323
ETHERLINE LAN Cat.6A 7,5 BK6.27.5black
24441338
ETHERLINE LAN Cat.6A 7,5 BU6.27.5blue
24441353
ETHERLINE LAN Cat.6A 7,5 GN6.27.5green
24441368
ETHERLINE LAN Cat.6A 7,5 GY6.27.5grey
24441383
ETHERLINE LAN Cat.6A 7,5 OR6.27.5orange
24441398
ETHERLINE LAN Cat.6A 7,5 RD6.27.5red
24441413
ETHERLINE LAN Cat.6A 7,5 WH6.27.5white
24441428
ETHERLINE LAN Cat.6A 7,5 YE6.27.5yellow
24441324
ETHERLINE LAN Cat.6A 10,0 BK6.210black
24441339
ETHERLINE LAN Cat.6A 10,0 BU6.210blue
24441354
ETHERLINE LAN Cat.6A 10,0 GN6.210green
24441369
ETHERLINE LAN Cat.6A 10,0 GY6.210grey
24441384
ETHERLINE LAN Cat.6A 10,0 OR6.210orange
24441399
ETHERLINE LAN Cat.6A 10,0 RD6.210red
24441414
ETHERLINE LAN Cat.6A 10,0 WH6.210white
24441429
ETHERLINE LAN Cat.6A 10,0 YE6.210yellow
24441325
ETHERLINE LAN Cat.6A 15,0 BK6.215black
24441340
ETHERLINE LAN Cat.6A 15,0 BU6.215blue
24441355
ETHERLINE LAN Cat.6A 15,0 GN6.215green
24441370
ETHERLINE LAN Cat.6A 15,0 GY6.215grey
24441385
ETHERLINE LAN Cat.6A 15,0 OR6.215orange
24441400
ETHERLINE LAN Cat.6A 15,0 RD6.215red
24441415
ETHERLINE LAN Cat.6A 15,0 WH6.215white
24441430
ETHERLINE LAN Cat.6A 15,0 YE6.215yellow
24441326
ETHERLINE LAN Cat.6A 20,0 BK6.220black
24441341
ETHERLINE LAN Cat.6A 20,0 BU6.220blue
24441356
ETHERLINE LAN Cat.6A 20,0 GN6.220green
24441371
ETHERLINE LAN Cat.6A 20,0 GY6.220grey
24441386
ETHERLINE LAN Cat.6A 20,0 OR6.220orange
24441401
ETHERLINE LAN Cat.6A 20,0 RD6.220red
24441416
ETHERLINE LAN Cat.6A 20,0 WH6.220white
24441431
ETHERLINE LAN Cat.6A 20,0 YE6.220yellow
24441327
ETHERLINE LAN Cat.6A 25,0 BK6.225black
24441342
ETHERLINE LAN Cat.6A 25,0 BU6.225blue
24441357
ETHERLINE LAN Cat.6A 25,0 GN6.225green
24441372
ETHERLINE LAN Cat.6A 25,0 GY6.225grey
24441387
ETHERLINE LAN Cat.6A 25,0 OR6.225orange
24441402
ETHERLINE LAN Cat.6A 25,0 RD6.225red
24441417
ETHERLINE LAN Cat.6A 25,0 WH6.225white
24441432
ETHERLINE LAN Cat.6A 25,0 YE6.225yellow
24441328
ETHERLINE LAN Cat.6A 30,0 BK6.230black
24441343
ETHERLINE LAN Cat.6A 30,0 BU6.230blue
24441358
ETHERLINE LAN Cat.6A 30,0 GN6.230green
24441373
ETHERLINE LAN Cat.6A 30,0 GY6.230grey
24441388
ETHERLINE LAN Cat.6A 30,0 OR6.230orange
24441403
ETHERLINE LAN Cat.6A 30,0 RD6.230red
24441418
ETHERLINE LAN Cat.6A 30,0 WH6.230white
24441433
ETHERLINE LAN Cat.6A 30,0 YE6.230yellow
24441329
ETHERLINE LAN Cat.6A 40,0 BK6.240black
24441344
ETHERLINE LAN Cat.6A 40,0 BU6.240blue
24441359
ETHERLINE LAN Cat.6A 40,0 GN6.240green
24441374
ETHERLINE LAN Cat.6A 40,0 GY6.240grey
24441389
ETHERLINE LAN Cat.6A 40,0 OR6.240orange
24441404
ETHERLINE LAN Cat.6A 40,0 RD6.240red
24441419
ETHERLINE LAN Cat.6A 40,0 WH6.240white
24441434
ETHERLINE LAN Cat.6A 40,0 YE6.240yellow
24441330
ETHERLINE LAN Cat.6A 50,0 BK6.250black
24441345
ETHERLINE LAN Cat.6A 50,0 BU6.250blue
24441360
ETHERLINE LAN Cat.6A 50,0 GN6.250green
24441375
ETHERLINE LAN Cat.6A 50,0 GY6.250grey
24441390
ETHERLINE LAN Cat.6A 50,0 OR6.250orange
24441405
ETHERLINE LAN Cat.6A 50,0 RD6.250red
24441420
ETHERLINE LAN Cat.6A 50,0 WH6.250white
24441435
ETHERLINE LAN Cat.6A 50,0 YE6.250yellow

Benefits

  • Plug & Play for flexible connection solutions

Application range

  • Control cabinet wiring

Norm references / Approvals

  • Flame retardant acc. to IEC 60332-1-2
  • RJ45 according to IEC 60603-7-51
  • UL approvals see data sheet

Product Make-up

  • Braided conductor, 4x2x AWG26/7
  • S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
  • LSZH outer sheath
  • Outer diameter: 6.2 mm

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002599
  • ETIM 5.0 Class-Description: Patch cord copper (twisted pair) industry

Protection rating

  • IP20

Temperature range

  • Installation: 0°C bis +50°C
  • Operating temperature: -20°C to +60°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.