EPIC® TRAIN Cat. 6A Patchcords

Patchcord M12 for train applications

Patchcords for train applications

Supplementary automation components from LappMechanical and plant engineeringRailHalogen-freeAssembly timeSpace requirementRobustTemperature-resistantUV-resistant

CECULUSEtherNetIP

Article number Article designationNumber of pairs and AWG per conductorOuter diameter mmLength (m)Colour
7433508927EPIC RJ6AC1-MC08C1LSXSB26LK20-R8 x 4 x 26 AWG7.12black
7433508928EPIC RJ6AC1-MC08C1LSXSB26LK50-R8 x 4 x 26 AWG7.15black
7433508929EPIC RJ6AC1-MC08C1LSXSB26LK100-R8 x 4 x 26 AWG7.110black
7433508930EPIC MC08C1LSXSB-MC08C1LSXSB26LK20-R8 x 4 x 26 AWG7.12black
7433508931EPIC MC08C1LSXSB-MC08C1LSXSB26LK50-R8 x 4 x 26 AWG7.15black
7433508932EPIC MC08C1LSXSB-MC08C1LSXSB26LK8 x 4 x 26 AWG7.110black

Benefits

  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire
  • High resistance to electromagnetic interference thanks to star quad stranding as well as double shielding made of aluminium-laminated foil and a high degree of coverage (SF/UTP).

Application range

  • For flexible use in the PROFINET network (type B)
  • For use in the communication networks MVB (Multifunction Vehicle Bus) and WTB (Wire Train Bus) of railway vehicles, in accordance with IEC 61375

Product features

  • Compliant with standards for use in railway vehicles: fire safety and cable design requirements according to DIN EN 50306-4, type MM
  • Weight and space-saving thanks to reduced outer diameter
  • Available with RJ45 or M12 connectors

Norm references / Approvals

  • fire behaviour test according to DIN EN 45545-2, hazard levels HL1, HL2 and HL3

Product Make-up

  • Cat.6A-Performance up to 10 Gbit/s

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002599
  • ETIM 5.0 Class-Description: Patch cord copper (twisted pair) industry

Protection rating

  • IP67

Temperature range

  • Fixed installation: -40°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.