ETHERLINE® DRIVECLIQ compatible with 6SL3060 RJ45 patch cable

Pre-assembled Ethernet cable; Flexible; Cat.5e; S/FTP; Polyvinylchloride; 2x2; RJ 45, Plug, Straight (180 °); RJ 45, Plug, Straight (180 °)

Pre-assembled Ethernet cable; Flexible; Cat.5e; S/FTP; Polyvinylchloride; 2x2; RJ 45, Plug, Straight (180 °); RJ 45, Plug, Straight (180 °)

Article number Article designationLength (m)
7433500043
ETHERLINE® DRIVECLIQ 6SL3060 0.110.11
7433500044
ETHERLINE® DRIVECLIQ 6SL3060 0.160.16
7433500045
ETHERLINE® DRIVECLIQ 6SL3060 0.210.21
7433500046
ETHERLINE® DRIVECLIQ 6SL3060 0.260.26
7433500047
ETHERLINE® DRIVECLIQ 6SL3060 0.310.31
7433500048
ETHERLINE® DRIVECLIQ 6SL3060 0.360.36
7433500049
ETHERLINE® DRIVECLIQ 6SL3060 0.410.41
7433500050
ETHERLINE® DRIVECLIQ 6SL3060 0.60.6
7433500051
ETHERLINE® DRIVECLIQ 6SL3060 0.950.95
7433500052
ETHERLINE® DRIVECLIQ 6SL3060 1.21.2
7433500053
ETHERLINE® DRIVECLIQ 6SL3060 1.451.45
7433500066
ETHERLINE® DRIVECLIQ 6SL3060 2.82.8
7433500065
ETHERLINE® DRIVECLIQ 6SL3060 55

Benefits

  • Complies with the open DRIVE-CLiQ® system interface (corresponds to 6SL3060).
  • Cat.5e performance up to 100 Mbit/s

Application range

  • For communication between SIEMENS® SINAMICS control units (PLC) of servo drive systems.
  • For fixed installation and occasional movement
  • Can be used in dry and damp rooms.
  • PVC outer sheath is resistant to acids and alkalis

Protection rating

  • IP 20

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.