ÖLFLEX® SOLAR H1 BUR

H1Z2Z2-K/EN 50618 solar cable, Burial in ground, AD8, Dca 1X4mm² - 1X10mm²

ÖLFLEX® SOLAR H1 BUR - TÜV-certified LAPP solar cable H1Z2Z2-K, per EN 50618/ IEC 62930, UL 854 mech. Resistance, AD8, Burial in ground, CPR Dca 1X4mm² -1X10mm²

  • 5 Years Guarantee Card
  • Tested Burial in Ground and AD8 (permanent submersion)
  • Dca classified per CPR 4mm²-10mm²

e-MobilityMechanical and plant engineeringSolar EnergyWind EnergySuitable for outdoor useGood chemical resistanceFlame-retardantHalogen-freeCold-resistantCorrosion-resistantMechanical resistanceAssembly timeLow weightSpace requirementRobustAcid-resistantReliabilityVoltageTemperature-resistantUV-resistantWaterproofVariety of approval certifications

CETÜV Rheinland

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)
Black outer sheath
38115805
1 X 2.5524
38115806
1 X 45.638.4
38115808
1 X 107.496
38115809
1 X 168.4153.6
38115810
1 X 2510.5240
38115811
1 X 3511.8336
Red outer sheath
38115812
1 X 2.5524
38115813
1 X 45.638.4
38115814
1 X 66.257.6
38115815
1 X 107.496
38115816
1 X 168.4153.6
38115817
1 X 2510.5240
38115818
1 X 3511.8336
Blue outer sheath
38115819
1 X 2.5524
38115820
1 X 45.638.4
38115821
1 X 66.257.6
38115822
1 X 107.496
38115823
1 X 168.4153.6
38115824
1 X 2510.5240
38115825
1 X 3511.8336

Benefits

  • Halogen-free core insulation and sheath compound to meet special fire protection requirements
  • Transverse watertightness allows permanent submersion in shallow, uncontaminated water: AD8 in accordance with IEC 60364-5-51 and IEC 62440
  • Due to its increased mechanical strength, it is suitable for underground installation in a cable trench with a sand bed, tested using the "Impact-Resistance Test" and the "Crushing-Resistance Test" in accordance with UL 854
  • Cross-linked insulation and sheath materials promote longevity at high temperatures or at high current load, and provide high dielectric strength and a high short-circuit temperature
  • IEC certification allows international use of the product in countries in which the IEC standards are applicable

Application range

  • For unprotected connection of solar modules and inverters in earthed and non-earthed photovoltaic systems according to EN 50618 and IEC 62930
  • For fixed installation and occasional flexing, if necessary freely hanging
  • Underground installation in protective cable conduits in line with IEC 60364-5-52/ VDE 0100-520, Section 522.3
  • Underground installation in a cable trench with a sand bed based on VDE 0891-6 and DIN EN 50174-3
  • Expected service life of 25 years in accordance with EN 50618 and IEC 62930 in case of norm-compliant wiring and operation

Product features

  • Weather/ UV resistant per EN 50618 as well as ozone resistant per EN 50396;
    Transversely watertight "AD8" per IEC 60364-5-51/ HD 60364-5-51, IEC 62440, and EN 50525-2-21
  • Flame retardant per IEC 60332-1-2, and Dca classified per EU CPR - Construction Product Regulation (EU) No. 305/2011 for cross-sectional conductor areas 4 mm² thru 10 mm²
  • Halogen-free according to IEC 60754-1 (amount of halogen acid gas),
    Low Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)
  • Good notch and abrasion resistance
  • Tested against burial-related, mechanical UL 854 Tests Impact-Resistance and Crushing-Resistance

Norm references / Approvals

  • "H1Z2Z2-K" type-certified by TÜV as per EN 50618
  • "62930 IEC 131" type-certified by TÜV as per IEC 62930

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Core insulation: Crosslinked XLPE within the group of XLPO's
  • Outer sheath: Crosslinked XLPE within the group of XLPO's
  • Outer sheath colour: black, red or blue

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasionally moved: 4xOD (for OD up to 12mm) or 5xOD (OD >12mm)
  • Stationary use: 3xOD (for OD up to 12mm) or 4xOD (OD >12mm)

Nominal voltage

  • AC U0/U: 1.0/1.0 kV
    DC U0/U: 1.5/1.5 kV
    Max. permissible DC operating voltage: 1.8 kV

Test voltage

  • AC 6500 V

Current rating

  • Im compliance with EN 50618
  • Acc. to EN 50618, reduction factors for clustered wiring per... HD 60364-5-52

Temperature range

  • >Conductor..., max., per EN 60216-1: 120°C;
    >Conductor..., max., short-circuit/ earth fault (period of max. 5 s): 250°C;
    >Ambient..., min., stationary use: -40°C;
    >Ambient..., min., flexible use or during installation: -25°C;
    >Ambient..., max., in conjunction with EN 60216-1: 90°C;
    >Ambient..., constant, in conjunction with HD 60364-7-712: 70°C to 90°C;
    >Ambient..., ambient temp. related reduction factor 1.00: 60°C;
    >Ambient..., max., storage: 40°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.