ÖLFLEX® SOLAR XLS-R T

Electron beam cross-linked solar twin-cables - separable

-

  • Optimised cable design -
    thin, light and robust
  • Time-saving installation
  • Ideal for stand-alone PV power systems

Solar EnergySuitable for outdoor useHalogen-freeCold-resistantAssembly timeTemperature-resistantUV-resistant

CE

Article number Number of cores and mm² per conductorOuter dimensions, width x height (mm)Copper index (kg/km)Weight (kg/km)
ÖLFLEX® SOLAR XLS-R T
Core insulation: red / black
0023982
2 X 2.59.9 x 4.84894
0023986
2 X 611.9 x 5.8115.2174

Benefits

  • Twin cable with combined outgoing and return conductor simplifies system planning and saves time during installation
  • High flexibility thanks to simple separation of the twin cable along the separator into two individual cables
  • Halogen-free core insulation and sheath mixture for compliance with special fire protection requirements
  • Cross-linked insulation and sheath materials promote durability at high temperatures or high current loads, ensure high dielectric strength and a high short-circuit temperature
  • Saves space and weight thanks to small outer diameters

Application range

  • For the unprotected connection of solar modules and inverters in earthed and unearthed photovoltaic systems in accordance with IEC 60364-5-52
  • For connecting solar modules to each other
  • For fixed installation and occasional movement
  • Underground installation in protective conduits only in case of waterlogging

Product features

  • Weather/UV-resistant acc. to HD 605/A1
  • Ozone-resistant according to EN 50396
  • Halogen-free and flame-retardant
  • Good notch and abrasion resistance
  • XLS-R T= X-Linked Standard-Reduced Twin
    Proven electron beam cross-linked quality

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Core insulation made of electron beam cross-linked copolymer
  • Outer sheath made of electron beam cross-linked copolymer
  • Outer sheath colour: Black
  • Cores connected in parallel with a separating strip

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Core identification code

  • black / red

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Fixed installation: 5 x outer diameter

Nominal voltage

  • AC U0/U : 600/1000 V
    DC U0/U : 900/1500 V
    Max. permissible operating voltage:
    DC 1,8 kV (Conductor-conductor, non earthed system)

Test voltage

  • AC 6500 V

Temperature range

  • Fixed installation: -40°C to +100°C max. conductor temperature

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: Coil 100 m; Drum (500; 1000) m
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.