ÖLFLEX® SOLAR XLS-R
Electron beam cross-linked solar cables with reduced outer diameters
ÖLFLEX® SOLAR XLS-R - halogen free electron beam cross-linked solar cable for durable and weather proof use in photovoltaic systems
                            Optimised cable design -
thin, light and robust
                        
Benefits
- Reduced outer diameters enable space and weight saving installation
- Robust against mechanical impacts
- Reduction of flame propagation and of toxic combustion gases in the event of fire
- Extruded colour stripe serves as reverse polarity protection during installation.
- Exact quantity control during installation by meter marking on the cable sheath
Application range
- For the cabling between the solar modules and as extension cable between the module strings and the DC/AC inverter
- Flexible or building-integrated PV systems
- Underground use inside protection conduits/ ducts for burial in combined case of (1) secure dissipation of water(logging) from outer cable surface, as well as (2) laying of conduit/ duct in professionally built cable trench with at least 50 cm of back-fill soil (70 cm underneath roads), above indicating tape, above covering plastic slab, above at least 10 cm of covering sand layer, above the conduit/ duct laid on at least 10 cm high sand bed layer (cf.: VDE 0891-6, Section 4.2)
- Not suitable for direct burial, Installation according to IEC 60364-5-52, respectively HD 60364-5-52
- Long-term permanent storage/ operation in water not permitted
Product features
- Weather/UV-resistant acc. to HD 605/A1
- Ozone-resistant according to EN 50396
- Halogen-free and flame-retardant
- Good notch and abrasion resistance
- XLS-R = X-Linked Standard - Reduced
 Proven electron beam cross-linked quality
Product Make-up
- Fine-wire, tinned-copper conductor
- Core insulation made of electron beam cross-linked copolymer
- Colour of core insulation: white
- Outer sheath made of electron beam cross-linked copolymer
- Outer sheath colour: black respectively black with red or blue stripe
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001578
- ETIM 5.0 Class-Description: Flexible cable
Conductor stranding
- Fine wire according to VDE 0295,
 class 5/IEC 60228 class 5
Minimum bending radius
- Fixed installation: 4 x outer diameter
Nominal voltage
- AC U0/U : 600/1000 V 
 DC U0/U : 900/1500 V
 Max. permissible operating voltage:
 DC 1,8 kV (Conductor-conductor, non earthed system)
Test voltage
- AC 6500 V
Temperature range
- Fixed installation: -40°C to +100°C max. conductor temperature
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: Coil 100 m; Drum (500; 1000) m
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.