- Lapp Products Catalog
- Products
- Catalogue
- Cable glands
- SKINDICHT® cable gland accessories PG
- Anti-kink sleeves/sealing cones
- SKINDICHT® SNR
SKINDICHT® SNR

SKINDICHT® SNR, anti-kink sleeves for improved protection against kinking
Benefits
- Alternative anti-kink sleeves
Application range
- Anti-kink sleeves for improved protection against kinking in SKINDICHT® cable glands.
Note
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000451
- ETIM 5.0 Class-Description: Cable plug sealing clamp
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000451
- ETIM 6.0 Class-Description: Cable plug sealing clamp
Colour delivered
- Black
Material
- CR
Temperature range
- -20°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.