SKINDICHT® SHV cone seal
Benefits
- SKINDICHT® SHV CR resistant to oil, dust and water
- SKINDICHT® SHV FKM for high temperatures
- SKINDICHT® SHV FKM resistant to oils, solvents, acids and chemicals
Application range
- Sealing cone for SKINDICHT® cable glands.
Note
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000451
- ETIM 5.0 Class-Description: Cable plug sealing clamp
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000451
- ETIM 6.0 Class-Description: Cable plug sealing clamp
Colour delivered
- CR: black
FKM: red
Material
- CR
FKM
Temperature range
- CR: -20°C to +80°C
FKM: -20°C to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.