SKINDICHT® SNR

SKINDICHT® SNR, anti-kink sleeves for improved protection against kinking

Article number External/internal PG sizeMax. cable Ø (mm)Min. cable Ø (mm)Pieces / PU
SKINDICHT® SNR
52001970
7/ 5.053.5100
52001980
9/ 7.075.5100
52001990
11/ 7.075.5100
52002000
11/ 9.097.5100
52002010
13.5/ 9.097.5100
52002020
13.5/ 11.0119100
52002030
13.5/ 13.01311100
52002040
16/ 13.01311.5100
52002050
16/ 15.01513100
52002060
21/ 15.01513.550
52002070
21/ 17.0171550
52002080
21/ 19.0191750
52002090
21/ 20.0201850
52002100
29/ 20.0201825
52002110
29/ 23.0232125
52002120
29/ 25.0252325
52002130
36/ 26.0262325
52002140
36/ 30.0302725
52002150
36/ 33.0333025
52002160
36/ 35.0353225
52002170
42/ 35.0353210
52002180
42/ 38.0383510
52002190
42/ 40.0403610
52002200
48/ 40.0403610

Benefits

  • Alternative anti-kink sleeves

Application range

  • Anti-kink sleeves for improved protection against kinking in SKINDICHT® cable glands.

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000451
  • ETIM 5.0 Class-Description: Cable plug sealing clamp

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000451
  • ETIM 6.0 Class-Description: Cable plug sealing clamp

Colour delivered

  • Black

Material

  • CR

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.