SP Metal print
Benefits
- Small and space-saving for narrow available space
- One or two-hand operation
Application range
- Stand embossing machine for metal plates
- Cable and component marking system
- For outdoor applications
Product features
- Pressure limit for uniform embossing depth
- Adjustable stop through terminal strip
- The adjustable automatic feed of the work table ensures that the correct distances are maintained between the embossed characters
- Blank markers: 50 markers/PU
- Embossing machine incl. embossing wheel for selected font size.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000610
- ETIM 5.0 Class-Description: Label maker
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000610
- ETIM 6.0 Class-Description: Label maker
General
- Max. label size: 140x90mm
Max. insertion depth: 90mm - Lettering heigth: 2, 3, 4 or 5mm
Available characters: A-Z, 0-9, +/-,
Note
- Equipment dimensions: H = 303 mm; footprint 145 x 120 mm
- Weight: 6.5 kg
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.