M1011 Manual embossing machine
M1011 is robust manual embossing machine for embossing stainless steel and aluminium on site.
Benefits
- Integrated punch for cable tie holes or screw holes
- Temperature resistant
- Weather resistant
- Resistant to salt water
Application range
- Robust hand-held embossing machine for aluminium and stainless steel tapes
- Cable and component marking system
- Quick, simple and permanent marking on site
- For outdoor applications
Note
- Number 1 is not included on the embossing wheel - please use the character "I" instead
- M1011: Embossing machine, embossing wheel, embossing tape made of aluminium without adhesive layer, embossing tape made of steel without adhesive layer, carrying and protective case
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000610
- ETIM 5.0 Class-Description: Label maker
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000610
- ETIM 6.0 Class-Description: Label maker
General
- Lettering height: 4.7 mm
Note
- Punching hole diameter: 2 mm
- Available characters: A-Z, 2-9, -, .
Material
- Stainless steel: 14.301 (EN Standard), SAE Grade 304
- Thickness of the tapes: 0,12 mm
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Warranty period is 1 year but could be enlonged with the registration of your product on the DYMO® homepage
