Steel Gun HT-338 Cable tie pliers
STEEL GUN HT-338 cable tie pliers for easy and cost-effective assembly of stainless steel cable ties to a width for 7,9 mm, avoids sharp edges and therefore minimizes the risk of serious injuries
Article number | Article description | For cable ties | Max. cable tie width (mm) | D x V (mm) | Weight (kg) | Pieces / PU | |
---|---|---|---|---|---|---|---|
83250022
| FLEXIMARK® HT-338 | Stainless steel | 7.9 | 178 x 140 | 0.56 | 1 |
Benefits
- Handy processing tool for stainless steel ties (up to 0,3 mm thick)
- Cable tie is automatically cut at its end once the required tension is achieved
- Sharp edges are avoided
- Stripping force can be adjusted in increments
Application range
- For stainless steel cable ties
Note
- Guaranteed up to 2.000 pulls
- Use the adjusting screw to receive a clean cut - the right tension is depending on the type of cable used
- Further spare parts are available
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000453
- ETIM 5.0 Class-Description: Cable tie tool
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000453
- ETIM 6.0 Class-Description: Cable tie tool
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.