M1011 Manual embossing machine

M1011 is robust manual embossing machine for embossing stainless steel and aluminium on site.

Oil & GasHeat-resistantCold-resistantRobustUV-resistant

Article number Article designationLettering height (mm)Width W (mm)Length (m)PU
61742670
M1011 embosser4.7--1
61742710Aluminium embossing tape without adhesive coating-124.81
61742720Aluminium embossing tape with adhesive layer-123.651
61742700Stainless steel embossing tape-126.41

Benefits

  • Integrated punch for cable tie holes or screw holes
  • Temperature resistant
  • Weather resistant
  • Resistant to salt water

Application range

  • Robust hand-held embossing machine for aluminium and stainless steel tapes
  • Cable and component marking system
  • Quick, simple and permanent marking on site
  • For outdoor applications

Note

  • Number 1 is not included on the embossing wheel - please use the character "I" instead

  • M1011: Embossing machine, embossing wheel, embossing tape made of aluminium without adhesive layer, embossing tape made of steel without adhesive layer, carrying and protective case

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000610
  • ETIM 5.0 Class-Description: Label maker

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000610
  • ETIM 6.0 Class-Description: Label maker

General

  • Lettering height: 4.7 mm

Note

  • Punching hole diameter: 2 mm
  • Available characters: A-Z, 2-9, -, .

Material

  • Stainless steel: 14.301 (EN Standard), SAE Grade 304
  • Thickness of the tapes: 0,12 mm

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Warranty period is 1 year but could be enlonged with the registration of your product on the DYMO® homepage